Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

New

ST25R301-AQET

NFC reader for payment, consumer and industrial applications

Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFQFPN 32 5x5x0.55 mm

The ST25R301 is a high-performance NFC universal device supporting NFC initiator, NFC passive target, NFC reader, and NFC card emulation modes.Designed to be compliant with EMVCo® PCD 3.2 analog and digital standards, this device is optimized for the most demanding POS terminal applications. It...
Read More

Key features
  • Operating modes
    • Reader/writer
    • Card emulation
  • RF communication - Reader/writer
    • EMVCo® PCD 3.2 analog- and digital-compliant
    • NFC-A/ISO/IEC 14443A up to 848 kbit/s
    • NFC-B/ISO/IEC 14443B up to 848 kbit/s
    • NFC-V/ISO/IEC 15693 up to 212 kbit/s
    • NFC-F/FeliCa™ up to 424 kbit/s
    • Low-level modes to implement MIFARE Classic®-compliant and other custom protocols (Kovio BC, CTS, B')
  • RF communication - card emulation
    • NFC-A/ISO/IEC 14443A 106 kbit/s
    • NFC-F/FeliCa™ 212/424 kbit/s
  • Key characteristics
    • Passive P2P mode
    • NFC Forum universal device
    • Low-power inductive card detection
    • I/Q demodulator with baseband channel summation
    • USI WLC reader device
    • Dynamic power output (DPO) controls the field strength to stay within given limits (software feature)
    • Active wave shaping (AWS) reduces both over- and undershoots
    • Noise suppression receiver (NSR) allows reception in a noisy environment
    • Serial peripheral interface (SPI) up to 10 Mbit/s
    • Possibility to drive one differential or two independent single-ended antennas
  • Electrical characteristics
    • Wide supply voltage range: 2.7 to 5.5 V
    • Wide peripheral communication supply range: 1.65 to 5.5 V
    • Wide ambient temperature range: -40 to +105 °C
    • Quartz oscillator capable of operating with 27.12 MHz crystal with fast startup
Coming Soon
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFQFPN 32 5x5x0.55 mm

The ST25R301 is a high-performance NFC universal device supporting NFC initiator, NFC passive target, NFC reader, and NFC card emulation modes.Designed to be compliant with EMVCo® PCD 3.2 analog and digital standards, this device is optimized for the most demanding POS terminal applications. It...
Read More

Key features
  • Operating modes
    • Reader/writer
    • Card emulation
  • RF communication - Reader/writer
    • EMVCo® PCD 3.2 analog- and digital-compliant
    • NFC-A/ISO/IEC 14443A up to 848 kbit/s
    • NFC-B/ISO/IEC 14443B up to 848 kbit/s
    • NFC-V/ISO/IEC 15693 up to 212 kbit/s
    • NFC-F/FeliCa™ up to 424 kbit/s
    • Low-level modes to implement MIFARE Classic®-compliant and other custom protocols (Kovio BC, CTS, B')
  • RF communication - card emulation
    • NFC-A/ISO/IEC 14443A 106 kbit/s
    • NFC-F/FeliCa™ 212/424 kbit/s
  • Key characteristics
    • Passive P2P mode
    • NFC Forum universal device
    • Low-power inductive card detection
    • I/Q demodulator with baseband channel summation
    • USI WLC reader device
    • Dynamic power output (DPO) controls the field strength to stay within given limits (software feature)
    • Active wave shaping (AWS) reduces both over- and undershoots
    • Noise suppression receiver (NSR) allows reception in a noisy environment
    • Serial peripheral interface (SPI) up to 10 Mbit/s
    • Possibility to drive one differential or two independent single-ended antennas
  • Electrical characteristics
    • Wide supply voltage range: 2.7 to 5.5 V
    • Wide peripheral communication supply range: 1.65 to 5.5 V
    • Wide ambient temperature range: -40 to +105 °C
    • Quartz oscillator capable of operating with 27.12 MHz crystal with fast startup