Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Automotive high performance HF reader / NFC initiator with 1 W output power
| Supply Voltage Min Volt | 2.4 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Automotive |
| Package Name | VFQFPN 5X5 32L PAD 3.5X3 PUNCHED |
The ST25R3914/5 are highly integrated NFC initiators / HF reader ICs for automotive applications, AEC-Q100 grade 1 qualified, including the analog front end (AFE) and a highly integrated data framing system for ISO 18092 (NFCIP-1) initiator, ISO 18092 (NFCIP-1) active target, ISO 14443A and B...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.14 | 2% |
| 10-24 | $4.98 | 17% |
| 25-99 | $4.65 | 23% |
| 100-249 | $4.26 | 29% |
| 250-499 | $4.05 | 33% |
| 500 | $3.91 | 35% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.4 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Automotive |
| Package Name | VFQFPN 5X5 32L PAD 3.5X3 PUNCHED |
The ST25R3914/5 are highly integrated NFC initiators / HF reader ICs for automotive applications, AEC-Q100 grade 1 qualified, including the analog front end (AFE) and a highly integrated data framing system for ISO 18092 (NFCIP-1) initiator, ISO 18092 (NFCIP-1) active target, ISO 14443A and B...
Read More
|