🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
NRND
NFC reader for payment, consumer and industrial
| Supply Voltage Min Volt | 2.4 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 5X5X1 32L WETTABLE FLANKS |
The ST25R3916B, ST25R3917B, and ST25R3919B (hereafter referred to as ST25R39xxB) are high-performance NFC universal devices. They support NFC initiator, NFC target, NFC reader, and NFC card emulation modes when applicable.Designed to be compliant with EMVCo PCD L1 3.2a analog and digital, these...
Read More
|
| Supply Voltage Min Volt | 2.4 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 5X5X1 32L WETTABLE FLANKS |
The ST25R3916B, ST25R3917B, and ST25R3919B (hereafter referred to as ST25R39xxB) are high-performance NFC universal devices. They support NFC initiator, NFC target, NFC reader, and NFC card emulation modes when applicable.Designed to be compliant with EMVCo PCD L1 3.2a analog and digital, these...
Read More
|