Active

ST25R500-HQWT

Automotive high performance NFC reader for CCC digital key and car center console

Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN 5X5X1 32L WETTABLE FLANKS

The ST25R500 is an automotive grade high-performance NFC universal device supporting NFC initiator, NFC target, NFC reader, and NFC card emulation modes. Designed for CCC (Car Connectivity Consortium®) digital key applications, the device enables fast product development for car access/start...
Read More

Key features
  • AEC-Q100 qualified
  • Operating modes
    • Reader/writer
    • Card emulation
  • RF communication - reader/writer
    • EMVCo 3.2a analog- and digital-compliant
    • NFC-A/ISO/IEC 14443A up to 848 kbit/s
    • NFC-B/ISO/IEC 14443B up to 848 kbit/s
    • NFC-V/ISO/IEC 15693 up to 212 kbit/s
    • NFC-F/FeliCa™ up to 424 kbit/s
    • Low-level modes to implement MIFARE Classic®-compliant and protocols (Kovio BC, CTS, B')
  • RF communication - card emulation
    • NFC-A/ISO/IEC 14443A 106 kbit/s
    • NFC-F/FeliCa™ 212/424 kbit/s
  • Key characteristics
    • Passive P2P mode
    • NFC Forum universal device
    • CCC digital key reader
    • USI WLC reader device
    • Low-power inductive card detection
    • I/Q demodulator with baseband channel summation
    • Dynamic power output (DPO) controls the field strength to stay within given limits (software feature)
    • Active wave shaping (AWS) reduces both overshoots and undershoots
    • Noise suppression receiver (NSR) allows reception in a noisy environment
    • Serial peripheral interface (SPI) up to 10 Mbit/s
    • Possibility to drive one differential or two independent single-ended antennas
  • Electrical characteristics
    • Wide supply voltage range: 2.7 V to 5.5 V
    • Wide peripheral communication supply range: 1.65 to 5.5 V
    • Wide ambient temperature range: -40 °C to +125 °C
    • Quartz oscillator capable of operating with 27.12 MHz crystal with fast startup
Out of Stock
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN 5X5X1 32L WETTABLE FLANKS

The ST25R500 is an automotive grade high-performance NFC universal device supporting NFC initiator, NFC target, NFC reader, and NFC card emulation modes. Designed for CCC (Car Connectivity Consortium®) digital key applications, the device enables fast product development for car access/start...
Read More

Key features
  • AEC-Q100 qualified
  • Operating modes
    • Reader/writer
    • Card emulation
  • RF communication - reader/writer
    • EMVCo 3.2a analog- and digital-compliant
    • NFC-A/ISO/IEC 14443A up to 848 kbit/s
    • NFC-B/ISO/IEC 14443B up to 848 kbit/s
    • NFC-V/ISO/IEC 15693 up to 212 kbit/s
    • NFC-F/FeliCa™ up to 424 kbit/s
    • Low-level modes to implement MIFARE Classic®-compliant and protocols (Kovio BC, CTS, B')
  • RF communication - card emulation
    • NFC-A/ISO/IEC 14443A 106 kbit/s
    • NFC-F/FeliCa™ 212/424 kbit/s
  • Key characteristics
    • Passive P2P mode
    • NFC Forum universal device
    • CCC digital key reader
    • USI WLC reader device
    • Low-power inductive card detection
    • I/Q demodulator with baseband channel summation
    • Dynamic power output (DPO) controls the field strength to stay within given limits (software feature)
    • Active wave shaping (AWS) reduces both overshoots and undershoots
    • Noise suppression receiver (NSR) allows reception in a noisy environment
    • Serial peripheral interface (SPI) up to 10 Mbit/s
    • Possibility to drive one differential or two independent single-ended antennas
  • Electrical characteristics
    • Wide supply voltage range: 2.7 V to 5.5 V
    • Wide peripheral communication supply range: 1.65 to 5.5 V
    • Wide ambient temperature range: -40 °C to +125 °C
    • Quartz oscillator capable of operating with 27.12 MHz crystal with fast startup