Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

ST25RN300A-BWLT

ST25RN300A-BWLT

Active

ST25RN300B-BWLT

NCI reader

Supply Voltage Min Volt2.4
Supply Voltage Max Volt5.1
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameWLCSP FAN IN 49B DIE K4K 500UM

The ST25RN300 is an NCI reader / NFC controller designed for integration into NFC‑compliant products.The device performs NFC functions in the three operating modes: card emulation, reader/writer, and peer-to-peer communication. It is based on an advanced Arm® Cortex®-M3 32‑bit...
Read More

Key features
  • NCI reader
    • Enhanced active load modulation technology
    • Enhanced Tx drive up to 2.2 W
    • Support for external DC-DC up to 5.5 V
    • Output power with optimized power transfer
    • Optimized low-power consumption modes
    • Selectable ultra-low-power hibernate state
    • Battery voltage monitoring
    • Proprietary in-frame synchronization (IFS) in card emulation (CE) to ensure stability in battery low and switched‑off modes
    • Improved XOR mode on all technologies
    • OOFS with external reference clock in CE
    • System clock
      • Fractional-N PLL input range from 19.2 MHz to 76.8 MHz
      • Support for multiple external crystal oscillators (27.12 and 54.24 MHz)

    • 32.768 kHz, 16 MHz, and 32 MHz support for EMC tests

    • Automatic wake-up via communication interfaces, GPIO, RF field or tag detection, and power supply detection

    • 100% re-flashing capability for firmware update
      (The availability of the firmware update feature depends on licensing and commercial conditions. Contact your local ST representative for further information.)
  • RF communication
    • Passive peer-to-peer
      • ISO/IEC 18092 - NFCIP-1 initiator and target
    • Reader/writer mode
      • NFC Forum Type 1, 2, 3, 4, and 5 tags
      • FeliCa™
      • ISO/IEC 15693

      • MIFARE ®
        (MIFARE Classic® read/write mode feature is available only on specific parts and subject to license conditions. Contact your local ST representative for further information.)
    • Card emulation mode
      • ISO/IEC 14443 Type A and B
      • FeliCa™
      • Intelligent card switching
  • Communication interfaces
    • Compatible with the following I²C bus modes:
      • 1 MHz (Fast-mode Plus)
      • 400 kHz (Fast-mode)
      • 100 kHz (Standard-mode)

    • GPIOs
    • Dedicated chip-enable pin
  • Electrical characteristics
    • Battery voltage support from 2.4 V to 5.1 V
    • I/O dedicated voltage level (VPS_IO): 1.2 V and 1.8 V compatibility
    • Ambient operating temperature range: -40°C to +85°C
  • Package
    • WLCSP49 (ECOPACK-compliant)
Out of Stock
Supply Voltage Min Volt2.4
Supply Voltage Max Volt5.1
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameWLCSP FAN IN 49B DIE K4K 500UM

The ST25RN300 is an NCI reader / NFC controller designed for integration into NFC‑compliant products.The device performs NFC functions in the three operating modes: card emulation, reader/writer, and peer-to-peer communication. It is based on an advanced Arm® Cortex®-M3 32‑bit...
Read More

Key features
  • NCI reader
    • Enhanced active load modulation technology
    • Enhanced Tx drive up to 2.2 W
    • Support for external DC-DC up to 5.5 V
    • Output power with optimized power transfer
    • Optimized low-power consumption modes
    • Selectable ultra-low-power hibernate state
    • Battery voltage monitoring
    • Proprietary in-frame synchronization (IFS) in card emulation (CE) to ensure stability in battery low and switched‑off modes
    • Improved XOR mode on all technologies
    • OOFS with external reference clock in CE
    • System clock
      • Fractional-N PLL input range from 19.2 MHz to 76.8 MHz
      • Support for multiple external crystal oscillators (27.12 and 54.24 MHz)

    • 32.768 kHz, 16 MHz, and 32 MHz support for EMC tests

    • Automatic wake-up via communication interfaces, GPIO, RF field or tag detection, and power supply detection

    • 100% re-flashing capability for firmware update
      (The availability of the firmware update feature depends on licensing and commercial conditions. Contact your local ST representative for further information.)
  • RF communication
    • Passive peer-to-peer
      • ISO/IEC 18092 - NFCIP-1 initiator and target
    • Reader/writer mode
      • NFC Forum Type 1, 2, 3, 4, and 5 tags
      • FeliCa™
      • ISO/IEC 15693

      • MIFARE ®
        (MIFARE Classic® read/write mode feature is available only on specific parts and subject to license conditions. Contact your local ST representative for further information.)
    • Card emulation mode
      • ISO/IEC 14443 Type A and B
      • FeliCa™
      • Intelligent card switching
  • Communication interfaces
    • Compatible with the following I²C bus modes:
      • 1 MHz (Fast-mode Plus)
      • 400 kHz (Fast-mode)
      • 100 kHz (Standard-mode)

    • GPIOs
    • Dedicated chip-enable pin
  • Electrical characteristics
    • Battery voltage support from 2.4 V to 5.1 V
    • I/O dedicated voltage level (VPS_IO): 1.2 V and 1.8 V compatibility
    • Ambient operating temperature range: -40°C to +85°C
  • Package
    • WLCSP49 (ECOPACK-compliant)