ST25TA02K-PC6H5

NRND

NFC Forum Type 4 Tag IC with 2-Kbit EEPROM and general purpose digital output

Quantity $ per Unit Savings
1 - 500$0.590%
Contact Sales
In stock
$0.59
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameUFDFPN5
Key features
  • Contactless interface
    • NFC Forum Type 4 Tag, certified by the NFC Forum
    • ISO/IEC 14443 Type A
    • 106 kbps data rate
    • Internal tuning capacitance: 50 pF
  • Memory
    • 256-byte (2-kbit) EEPROM
    • Supports NDEF data structure
    • Data retention: 200 years
    • Endurance: 1 million erase-write cycles
    • Reads up to 255 bytes in a single command
    • Writes up to 54 bytes in a single command
    • Chaining capability
    • 7-byte unique identifier (UID)
    • 128-bit password protection
    • 20-bit event counter with anti-tearing
    • RF field detect
  • Package
    • UFDFPN8 ECOPACK®2
    • UFDFPN5 ECOPACK®2
  • Digital pad
    • GPO: configurable general purpose output (enabling no DC consumption CMOS Output buffer).