ST25TA02KB-AC6G5

ST25TA02KB-AC6G5

ST25TA02KB-AC6F5

Active

NFC Forum Type 4 Tag IC with 2-Kbit EEPROM

Quantity $ per Unit Savings
1 - 9$0.420%
10 - 99$0.3125%
100 - 499$0.2150%
500$0.1759%
Contact Sales
Out of stock
$0.42
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
ROHS Compliance GradeN/A
GradeIndustrial
Package Name75UM GOLD BUMPED DICE
Key features
  • Contactless interface
    • NFC Forum Type 4 Tag, certified by the NFC Forum
    • ISO/IEC 14443 Type A
    • 106 kbps data rate
    • Internal tuning capacitance: 50 pF
  • Memory
    • Up to 256-byte (2-Kbit) EEPROM
    • Support NDEF data structure
    • Data retention: 200 years
    • Endurance: 1 million erase-write cycles
    • Read up to 256 bytes in a single command
    • Write up to 54 bytes in a single command
    • Chaining capability
    • 7-byte unique identifier (UID)
    • 128-bit password protection
    • 20-bit event counter with anti-tearing
  • Product identification and protection
    • TruST25™ digital signature
  • Package
    • UFDFPN5 ECOPACK®2
  • Digital output
    • GPO: configurable general purpose output
      • driven by an open drain transistor, available on ST25TA02KB-D only
      • enabling no DC consumption (CMOS output buffer), available on ST25TA02KB-P only.