Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

New

ST25TAEMW1-AIE6

NFC Forum Type 4 secure Tag IC for product authentication

ECCN US5A002.a.1
ECCN EU5A002.a.1
Packing TypeLoose Piece
RoHs compliantN/A
GradeIndustrial
Package NameSAWN BUMPED WAFER 12'' SMD

The ST25TA-E devices are NFC/RFID tag ICs with solid security and privacy features.The ST25TA-E devices hold a unique off-chip generated digital signature through TruST25 (a set of software and procedures) used to prove the origin of the chip UID in identification detection.The ST25TA-E devices...
Read More

Key features
  • Includes state-of-the-art patented technology
  • Contactless interface
    • Compliant with ISO/IEC 14443 Type A
    • NFC Forum Type 4 tag certified by the NFC Forum
    • Up to 106 kbps data-rate
    • Internal tuning capacitance: 68 pF +/- 4 pF
  • Memory
    • Up to 2048 bits (256 bytes) of user flash memory
    • Support NDEF data structure
    • Data retention: 25 years
    • Minimum endurance: 500 k write cycles
    • Page erase time down to 0.8 ms
    • Chaining capability
    • Augmented NDEF (contextual automatic NDEF message)
    • 4-digit unique tap code
    • 24-bit general purpose counter with antitearing
  • Data protection
    • Permanent lock file protection for read/write access
    • 64-bit password-based file protection for read/write access with diagnosis and mitigation services.
  • Chip identification and protection
    • 7-byte unique identifier (UID)
    • TruST25 digital signature (off-chip ECDSA)
  • Product authentication and digitization
    • Up to 2-slot secure key storage
    • Edge TruST25 digital signature (on-chip ECDSA)
    • Compliant with blockchain-backed evidence of authenticity
  • Security features
    • SESIP certified-ready with physical attacker resistance
    • Active shield and protection against state-of-the-art attacks
    • A unique serial number on each die
  • Privacy
    • Scalable NFC-enabled privacy modes
      • Kill mode and anonymous with untraceable UID (fixed or random ID)

      • Configurable kill mode for permanent deactivation of the tag

Coming Soon
ECCN US5A002.a.1
ECCN EU5A002.a.1
Packing TypeLoose Piece
RoHs compliantN/A
GradeIndustrial
Package NameSAWN BUMPED WAFER 12'' SMD

The ST25TA-E devices are NFC/RFID tag ICs with solid security and privacy features.The ST25TA-E devices hold a unique off-chip generated digital signature through TruST25 (a set of software and procedures) used to prove the origin of the chip UID in identification detection.The ST25TA-E devices...
Read More

Key features
  • Includes state-of-the-art patented technology
  • Contactless interface
    • Compliant with ISO/IEC 14443 Type A
    • NFC Forum Type 4 tag certified by the NFC Forum
    • Up to 106 kbps data-rate
    • Internal tuning capacitance: 68 pF +/- 4 pF
  • Memory
    • Up to 2048 bits (256 bytes) of user flash memory
    • Support NDEF data structure
    • Data retention: 25 years
    • Minimum endurance: 500 k write cycles
    • Page erase time down to 0.8 ms
    • Chaining capability
    • Augmented NDEF (contextual automatic NDEF message)
    • 4-digit unique tap code
    • 24-bit general purpose counter with antitearing
  • Data protection
    • Permanent lock file protection for read/write access
    • 64-bit password-based file protection for read/write access with diagnosis and mitigation services.
  • Chip identification and protection
    • 7-byte unique identifier (UID)
    • TruST25 digital signature (off-chip ECDSA)
  • Product authentication and digitization
    • Up to 2-slot secure key storage
    • Edge TruST25 digital signature (on-chip ECDSA)
    • Compliant with blockchain-backed evidence of authenticity
  • Security features
    • SESIP certified-ready with physical attacker resistance
    • Active shield and protection against state-of-the-art attacks
    • A unique serial number on each die
  • Privacy
    • Scalable NFC-enabled privacy modes
      • Kill mode and anonymous with untraceable UID (fixed or random ID)

      • Configurable kill mode for permanent deactivation of the tag