ST25TN01K-AFF5

ST25TN01K-AFF5

ST25TN01K-AFH5

ST25TN01K-AFH5

Active

ST25TN01K-AFG5

NFC Forum Type 2 tag IC with 1.6-kbit EEPROM

ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantN/A
GradeIndustrial
Package NameGOLD BUMPED DICE

ST25TN512 and ST25TN01K devices are NFC Forum Type 2 tag IC with TruST25 digital signature, Augmented NDEF, and privacy features.The RF interface is compliant with ISO/IEC 14443-2 and 14443-3 Type A standards, and NFC Forum Type 2 tag specification. Thanks to its internal tuning capacitance and...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Contactless interface
    • Full compliancy with NFC Forum Type 2 tag and ISO/IEC 14443 type A specifications
    • Power supplied by 13.56 MHz transmitter field
    • Data transfer at 106 kbit/s
    • Anticollision support for management of several tags in the field simultaneously
    • Natively supported by Android™ and iOS™ phones
    • Internal tuning capacitance 50 pF
  • Memory
    • Up to 208 bytes (1664 bits) dedicated to user content
    • Accessible by blocks of four bytes
    • NFC Forum NDEF format support
    • Augmented NDEF (contextual automatic NDEF message)
    • 100 000 Write cycles at + 85 °C
    • Data retention during 40 years at + 55 °C
  • Product identification and protection
    • 7 bytes unique identifier
    • TruST25 digital signature
    • TruST25 Link
    • 3-digit unique tap code
    • NFC Forum T2T permanent write locks at block level
  • Privacy protection
    • Configurable kill mode for permanent deactivation of the tag
  • Temperature range
    • -40 °C/ +85 °C
  • Delivery forms
    • 5-pin package ECOPACK2 (RoHS compliant)
    • Bumped and sawn inkless wafer
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantN/A
GradeIndustrial
Package NameGOLD BUMPED DICE

ST25TN512 and ST25TN01K devices are NFC Forum Type 2 tag IC with TruST25 digital signature, Augmented NDEF, and privacy features.The RF interface is compliant with ISO/IEC 14443-2 and 14443-3 Type A standards, and NFC Forum Type 2 tag specification. Thanks to its internal tuning capacitance and...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Contactless interface
    • Full compliancy with NFC Forum Type 2 tag and ISO/IEC 14443 type A specifications
    • Power supplied by 13.56 MHz transmitter field
    • Data transfer at 106 kbit/s
    • Anticollision support for management of several tags in the field simultaneously
    • Natively supported by Android™ and iOS™ phones
    • Internal tuning capacitance 50 pF
  • Memory
    • Up to 208 bytes (1664 bits) dedicated to user content
    • Accessible by blocks of four bytes
    • NFC Forum NDEF format support
    • Augmented NDEF (contextual automatic NDEF message)
    • 100 000 Write cycles at + 85 °C
    • Data retention during 40 years at + 55 °C
  • Product identification and protection
    • 7 bytes unique identifier
    • TruST25 digital signature
    • TruST25 Link
    • 3-digit unique tap code
    • NFC Forum T2T permanent write locks at block level
  • Privacy protection
    • Configurable kill mode for permanent deactivation of the tag
  • Temperature range
    • -40 °C/ +85 °C
  • Delivery forms
    • 5-pin package ECOPACK2 (RoHS compliant)
    • Bumped and sawn inkless wafer