ST25TV02K-AD6G9

ST25TV02K-AD6G9

Active

ST25TV02K-AD6H9

NFC Type 5 / RFID tag IC with 2-Kbit EEPROM, product identification and protection

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFDFPN5
Key features
Out of Stock
Quantity $ per unit Savings
1-9$0.610%
10-99$0.5313%
100-249$0.4134%
250-499$0.3838%
500$0.3248%
Contact sales
$0.61
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFDFPN5
Key features