ST25TV02K-AP6F3

ST25TV02K-AP6F3

ST25TV02K-AP6F9 Active

2-Kbit EEPROM tag IC at 13.56 MHz with 64-bit UID and password based on ISO/IEC 15693 and ISO/IEC 18000-3 Mode 1
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
ROHS Compliance GradeN/A
GradeIndustrial
Package Name75UM GOLD BUMPED DICE
Key features
  • Contactless interface
    • Based on ISO/IEC 15693
    • NFC Forum Type 5 tag certified by the NFC Forum
    • Supports all ISO/IEC 15693 modulations, coding, subcarrier modes and data rates
    • Custom Fast read access up to 53 Kbit/s
    • Single and multiple block reads
    • Single block writes
    • Internal tuning capacitance: 23.5 pF, 97 pF
    • Proprietary Inventory commands for speeding up the inventory process
  • Memory
    • Up to 2Kbits of EEPROM
    • RF interface accesses blocks of four bytes
    • Write time:
      • From RF: typical 5 ms for one block
    • Data retention: 60 years
    • Minimum endurance: 100 k write cycles
    • 16-bit event counter with anti-tearing
  • Data protection
    • User memory: two or three areas, read and/or write protected by:
      • Two 32-bit encrypted passwords for three areas or one 64-bit encrypted password for two areas
    • System configuration: write protected by a 32-bit encrypted password
    • Permanent write locks at a block level
  • Product identification and protection
    • Kill mode and untraceable mode
    • Tamper detect capability
    • TruST25™ digital signature
    • Electronic Article Surveillance (EAS) capability
  • Privacy protection
    • Consumer privacy can be protected through the following features:
      • Kill mode
      • Untraceable mode
    • In association with:
      • Passwords with cover coding
      • Data and configuration locks (permanent or temporary)
  • Temperature range
    • From - 40 to 85 °C
  • Package
    • 5-pin package
    • ECOPACK2® (RoHS compliant)
  • Compatibility with LRI2K product
    • The ST25TV02K is fully compatible with LRI2K devices in terms of functionality, with two exceptions:
      • Kill command requires option_flag to be set to 0
      • Error codes and error