Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

ST25TV02KC-TFH9

ST25TV02KC-TFH9

ST25TV02KC-TFG9

ST25TV02KC-TFG9

Active

ST25TV02KC-AFF9

NFC Type 5 / RFID tag IC with EEPROM with 2.5-Kbit, product identification and protection

Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantN/A
GradeIndustrial
Package Name75UM GOLD BUMPED DICE

The ST25TV02KC and ST25TV512C devices are NFC/RFID tag ICs with an Augmented NDEF feature, a tamper detection interface, and specific modes to protect customer privacy.The Augmented NDEF feature is a contextual automatic NDEF message service, allowing the tag to respond dynamic content without an...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Contactless interface
    • Compliant with ISO/IEC 15693
    • NFC Forum Type 5 tag certified by the NFC Forum
    • Supports all ISO/IEC 15693 modulations, coding, subcarrier modes, and datarates up to 26 Kbit/s
    • Single block reads and writes, multiple block reads
    • Internal tuning capacitance: 23 pF or 99.7 pF
  • Memory
    • Up to 2560 bits (320 bytes) of EEPROM
    • Accessible by blocks of four bytes
    • Write time from RF: typical 5 ms per block
    • Data retention: 60 years at 55°C
    • Minimum endurance: 100k write cycles
    • 3-digit unique tap code
    • Augmented NDEF (contextual automatic NDEF message)
  • Data protection
    • User memory configurable in one or two areas:
      • in single area mode, access protectable by one 64-bit password
      • in flexible dual area mode, access protectable by two 32-bit passwords
    • System configuration: access protected by a 32-bit password
    • Permanent write lock of specific user area blocks
    • Temporary write lock at user area level
    • Permanent write lock of specific system configuration blocks
  • Product identification and protection
    • Password features: cover coding, recovery, failed attempt counter
    • Tamper detection capability with memorization of open/resealed events
    • TruST25 digital signature
  • Privacy
    • Configurable kill mode for permanent deactivation of the tag
    • Silent/Discreet modes for reversible deactivation of the tag
  • Temperature range
    • From - 40 to 85 °C
  • Package
    • 5-pin package, ECOPACK2 (RoHS compliant)
    • Bumped and sawn wafer
Out of Stock
Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantN/A
GradeIndustrial
Package Name75UM GOLD BUMPED DICE

The ST25TV02KC and ST25TV512C devices are NFC/RFID tag ICs with an Augmented NDEF feature, a tamper detection interface, and specific modes to protect customer privacy.The Augmented NDEF feature is a contextual automatic NDEF message service, allowing the tag to respond dynamic content without an...
Read More

Key features
  • Includes ST state-of-the-art patented technology
  • Contactless interface
    • Compliant with ISO/IEC 15693
    • NFC Forum Type 5 tag certified by the NFC Forum
    • Supports all ISO/IEC 15693 modulations, coding, subcarrier modes, and datarates up to 26 Kbit/s
    • Single block reads and writes, multiple block reads
    • Internal tuning capacitance: 23 pF or 99.7 pF
  • Memory
    • Up to 2560 bits (320 bytes) of EEPROM
    • Accessible by blocks of four bytes
    • Write time from RF: typical 5 ms per block
    • Data retention: 60 years at 55°C
    • Minimum endurance: 100k write cycles
    • 3-digit unique tap code
    • Augmented NDEF (contextual automatic NDEF message)
  • Data protection
    • User memory configurable in one or two areas:
      • in single area mode, access protectable by one 64-bit password
      • in flexible dual area mode, access protectable by two 32-bit passwords
    • System configuration: access protected by a 32-bit password
    • Permanent write lock of specific user area blocks
    • Temporary write lock at user area level
    • Permanent write lock of specific system configuration blocks
  • Product identification and protection
    • Password features: cover coding, recovery, failed attempt counter
    • Tamper detection capability with memorization of open/resealed events
    • TruST25 digital signature
  • Privacy
    • Configurable kill mode for permanent deactivation of the tag
    • Silent/Discreet modes for reversible deactivation of the tag
  • Temperature range
    • From - 40 to 85 °C
  • Package
    • 5-pin package, ECOPACK2 (RoHS compliant)
    • Bumped and sawn wafer
Associated products