📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

ST25TV16K-AP6G3

Active

NFC Type 5 / RFID tag IC with 16-Kbit EEPROM and protection

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantN/A
GradeIndustrial
Package NameGOLD BUMPED DICE

The ST25TV16K and ST25TV64K devices are NFC and RFID tags, with, respectively, 16 and 64 Kbit of electrically erasable programmable memory (EEPROM). These devices act as a contactless memory accessed through an RF link, following ISO/IEC 15693 or NFC Forum Type 5 recommendations, and are powered by the received carrier electromagnetic wave.

Key features
  • Contactless interface
    • Based on ISO/IEC 15693
    • NFC Forum Type 5 tag certified by the NFC Forum
    • Supports all ISO/IEC 15693 modulations, coding, subcarrier modes, and data rates
    • Custom Fast read access, up to 53 Kbit/s
    • Single and multiple block reads (same for extended commands)
    • Single and multiple block writes (same for extended commands), up to four
    • Internal tuning capacitance: 28.5 pF
    • Kill capability for privacy protection
  • Memory
    • 16 or 64 Kbits of EEPROM
    • RF interface accesses blocks of four bytes
    • Typical write time: 5 ms for one block
    • Data retention: 40 years
    • Write cycles endurance:
      • 1 million at 25 °C
      • 600 k at 85 °C

  • Data protection
    • User memory: one to four configurable areas, protectable in read and/or write by three 64-bit passwords
    • System configuration: protected in write by a 64-bit password
  • Temperature range
    • From -40 to 85 °C