Active

ST25TV64K-AP6G3

NFC Type 5 / RFID tag IC with 64-Kbit EEPROM and protection

ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantN/A
GradeIndustrial
Package NameGOLD BUMPED DICE

The ST25TV16K and ST25TV64K devices are NFC and RFID tags, with, respectively, 16 and 64 Kbit of electrically erasable programmable memory (EEPROM). These devices act as a contactless memory accessed through an RF link, following ISO/IEC 15693 or NFC Forum Type 5 recommendations, and are powered by...
Read More

Key features
  • Contactless interface
    • Based on ISO/IEC 15693
    • NFC Forum Type 5 tag certified by the NFC Forum
    • Supports all ISO/IEC 15693 modulations, coding, subcarrier modes, and data rates
    • Custom Fast read access, up to 53 Kbit/s
    • Single and multiple block reads (same for extended commands)
    • Single and multiple block writes (same for extended commands), up to four
    • Internal tuning capacitance: 28.5 pF
    • Kill capability for privacy protection
  • Memory
    • 16 or 64 Kbits of EEPROM
    • RF interface accesses blocks of four bytes
    • Typical write time: 5 ms for one block
    • Data retention: 40 years
    • Write cycles endurance:
      • 1 million at 25 °C
      • 600 k at 85 °C

  • Data protection
    • User memory: one to four configurable areas, protectable in read and/or write by three 64-bit passwords
    • System configuration: protected in write by a 64-bit password
  • Temperature range
    • From -40 to 85 °C
Out of Stock
Quantity $ per unit Savings
1-9$0.550%
10-99$0.4911%
100-499$0.4322%
500$0.4223%
Contact sales
$0.55
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantN/A
GradeIndustrial
Package NameGOLD BUMPED DICE

The ST25TV16K and ST25TV64K devices are NFC and RFID tags, with, respectively, 16 and 64 Kbit of electrically erasable programmable memory (EEPROM). These devices act as a contactless memory accessed through an RF link, following ISO/IEC 15693 or NFC Forum Type 5 recommendations, and are powered by...
Read More

Key features
  • Contactless interface
    • Based on ISO/IEC 15693
    • NFC Forum Type 5 tag certified by the NFC Forum
    • Supports all ISO/IEC 15693 modulations, coding, subcarrier modes, and data rates
    • Custom Fast read access, up to 53 Kbit/s
    • Single and multiple block reads (same for extended commands)
    • Single and multiple block writes (same for extended commands), up to four
    • Internal tuning capacitance: 28.5 pF
    • Kill capability for privacy protection
  • Memory
    • 16 or 64 Kbits of EEPROM
    • RF interface accesses blocks of four bytes
    • Typical write time: 5 ms for one block
    • Data retention: 40 years
    • Write cycles endurance:
      • 1 million at 25 °C
      • 600 k at 85 °C

  • Data protection
    • User memory: one to four configurable areas, protectable in read and/or write by three 64-bit passwords
    • System configuration: protected in write by a 64-bit password
  • Temperature range
    • From -40 to 85 °C