$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

ST2S06BPQR

ST2S06BPQR

Active

ST2S06A33PQR

Dual synchronous rectification with reset or inhibit, 0.5 A, 1.5 MHz adjustable step-down switching regulator

Input Voltage Min Volt2.5
Input Voltage Max Volt5.5
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN12 4x4

The ST2S06A33 and ST2S06B are dual step-down DC-DC converters optimized for powering low-voltage digital cores in ODD applications and, generally, to replace high current linear solutions when the power dissipation may cause high heating of the application environment. It provides up to 0.5 A over...
Read More

Key features
  • Step-down current mode PWM (1.5 MHz) DC-DC converter
  • Fixed or adjustable output voltage from 0.8 V
  • 2% DC output voltage tolerance
  • Synchronous rectification
  • Reset function for A version
  • Inhibit function for B version
  • Internal soft start for startup current limitation and power ON delay of 50-100 μs
  • Typical efficiency: > 90%
  • 0.5 A output current capability
  • Non-switching quiescent current: max 1.2 mA over temperature range
  • RDS(ON)150 mΩ (typ.)
  • Uses tiny capacitors and inductors
  • Available in QFN12L (4x4 mm)
Out of Stock
Input Voltage Min Volt2.5
Input Voltage Max Volt5.5
Operating Temp Min Celsius-30.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN12 4x4

The ST2S06A33 and ST2S06B are dual step-down DC-DC converters optimized for powering low-voltage digital cores in ODD applications and, generally, to replace high current linear solutions when the power dissipation may cause high heating of the application environment. It provides up to 0.5 A over...
Read More

Key features
  • Step-down current mode PWM (1.5 MHz) DC-DC converter
  • Fixed or adjustable output voltage from 0.8 V
  • 2% DC output voltage tolerance
  • Synchronous rectification
  • Reset function for A version
  • Inhibit function for B version
  • Internal soft start for startup current limitation and power ON delay of 50-100 μs
  • Typical efficiency: > 90%
  • 0.5 A output current capability
  • Non-switching quiescent current: max 1.2 mA over temperature range
  • RDS(ON)150 mΩ (typ.)
  • Uses tiny capacitors and inductors
  • Available in QFN12L (4x4 mm)