🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

ST3241ECPR

15kV ESD protected 3 to 5.5V, 400kbps, RS-232 transceiver with auto power-down

Operating RangeCommercial
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSSOP 28 10.2x5.3

The ST3241E device consists of 3 drivers, 5 receivers, and a dual charge-pump circuit. The device meets the requirements of EIA/TIA and V.28/V.24 communication standards providing high data rate capability and enhanced electrostatic discharge (ESD) protection. All transmitter outputs and receiver...
Read More

Key features
  • ESD protection for RS-232 I/O pins: ±8 kV IEC 1000-4-2 contact discharge ±15 kV human body model
  • 1 µA supply current achieved when in auto power-down
  • 250 kbps minimum guaranteed data rate
  • Guaranteed 6 V/µs slew rate range
  • Guaranteed mouse drive ability
  • 0.1 µF external capacitors
  • Meets EIA/TIA-232 specifications down to 3 V
  • Available in SSOP 28 package
In stock
Quantity $ per unit Savings
1-9$3.670%
10-24$2.6229%
25-99$2.3536%
100-249$2.2240%
250-499$1.8649%
500$1.7951%
Contact sales
$3.67
$3.67
Operating RangeCommercial
Supply Voltage Min Volt3.0
Supply Voltage Max Volt5.5
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSSOP 28 10.2x5.3

The ST3241E device consists of 3 drivers, 5 receivers, and a dual charge-pump circuit. The device meets the requirements of EIA/TIA and V.28/V.24 communication standards providing high data rate capability and enhanced electrostatic discharge (ESD) protection. All transmitter outputs and receiver...
Read More

Key features
  • ESD protection for RS-232 I/O pins: ±8 kV IEC 1000-4-2 contact discharge ±15 kV human body model
  • 1 µA supply current achieved when in auto power-down
  • 250 kbps minimum guaranteed data rate
  • Guaranteed 6 V/µs slew rate range
  • Guaranteed mouse drive ability
  • 0.1 µF external capacitors
  • Meets EIA/TIA-232 specifications down to 3 V
  • Available in SSOP 28 package