ST32F512 Active

ST32 Contact ARM® Cortex®-M3 based Secure Microcontroller
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
CoreArm Cortex-M3
ECCN US5A002A1
ECCN EU5A002A1
Packing TypeNot Applicable
ROHS Compliance GradeN/A
GradeIndustrial
Package NameDICE
Key Features
Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales