ST33GTPMASPIS20 Active

Automotive TPM 2.0 device with an SPI interface
Operating RangeAutomotive
Supply Voltage Min Volt1.62
Supply Voltage Max Volt3.6
Operating Temp Min Celsius0.0
CoreArm Sc300
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeN/A
GradeIndustrial
Package NameTSSOP 20
Key Features
    • AEC-Q100 qualified
  • TPM features
    • Flash-memory-based Trusted Platform Module (TPM)
    • TPM 2.0 compliant with Trusted Computing Group (TCG) Trusted Platform Module (TPM) Library specifications 2.0, Level 0, Revision 138 and TCG PC Client Specific TPM Platform Specifications 1.03
    • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted (self-recovery)
    • SP800-193 compliant for protection, detection and recovery requirements
    • Targeted certifications:
      • CC according to TPM 2.0 PP at EAL4+
      • FIPS 140-2 level 2
      • (physical security level 3)
    • SPI support at up to 18 MHz
    • Support for hardware physical presence
  • Hardware features
    • Arm® SecurCore® SC300™ 32-bit RISC core
    • Highly reliable Flash memory technology:
      • 500 000 cycles on the full temperature range
      • 25 years’ lifetime at 85 °C
      • 20 years’ lifetime at 105 °C
    • Automotive grade 2: −40 °C to 105 °C
    • ESD (electrostatic discharge) protection against voltages greater than 4 kV (HBM)
    • 1.8 V or 3.3 V supply voltage range
    • 20-lead thin shrink small outline ECOPACK MSL1 package
  • Security features
    • Active shield and environmental sensors
    • Monitoring of environmental parameters (power and clock)
    • Hardware and software protection against fault injection
    • SP800-90A-compliant deterministic random bit generator (DRBG) built with an AIS-31 class PTG2-compliant true random generator (TRNG)
    • Cryptographic algorithms:
      • RSA key generation (1024 or 2048 bits)
      • RSA signature (RSASSA-PSS, RSASSA-PKCS1v1_5)
      • RSA encryption (RSAES-OAEP, RSAESPKCS1-v1_5)
      • SHA-1, SHA-2 (256 and 384 bits), SHA-3 (256 and 384 bits)
      • HMAC SHA-1, SHA-2 and SHA-3
      • AES-128,192 and 256 bits
      • TDES 19

The ST33GTPMASPI is a cost-effective and high-performance trusted platform module (TPM) targeting automotive and embedded systems.


The product implements the functions defined by the Trusted Computing Group (www.trustedcomputinggroup.org) in the TCG Trusted Platform Module Library Specifications version 2.0 Level 0 Revision 138 and errata version 1.4. It is also based on the TCG PC client-specific TPM Platform specifications rev1.03. The applicable protection profile is TCG Protection Profile for PC Client Specific TPM 2.0.


The product also supports the ability to upgrade the TPM firmware thanks to a persistent Flash memory loader application to support new standard evolutions.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales