ST33HTPH2032AHD1

ST33HTPH2032AHD1

ST33HTPH2028AHD1 Active

Trusted Platform Module 2.0 with TCG SPI interface
Supply Voltage Min Volt1.62
Supply Voltage Max Volt3.6
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
CoreArm Sc300
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTSSOP28 9.7 x 4.4
Key Features
  • TPM features
    • Flash-memory-based Trusted Platform Module (TPM)
    • Compliant with Trusted Computing Group (TCG) Trusted Platform Module (TPM) Library specifications 2.0, Level 0, Revision 138 and TCG PC Client Specific TPM Platform Specifications 1.03
    • TPM firmware code can be upgraded thanks to a persistent Flash-memory loader application to support new standard evolutions
    • Common Criteria (CC) certification according to the TPM 2.0 protection profiles at EAL4+
    • FIPS 140-2 level 2 certification
    • SPI support for up to 33 MHz in FIFO and CRB protocol modes
    • Support for software and hardware physical presence
  • Hardware features
    • Arm® SecurCore® SC300™ 32-bit RISC core
    • Highly reliable Flash memory technology
    • Extended temperature range: −40 °C to 105 °C
    • ESD (electrostatic discharge) protection up to 4 kV (HBM)
    • 1.8 V or 3.3 V supply voltage range

    • 28-lead thin shrink small outline and 32-lead very thin fine pitch quad flat pack ECOPACK packages
  • Security features
    • Active shield and environmental sensors
    • Monitoring of environmental parameters (power)
    • Hardware and software protection against fault injection
    • FIPS-compliant random-number generator (RNG) built on an SP800-90A compliant SHA256 deterministic random bit generator (DRBG) and an AIS-31 Class PTG2 compliant true random number generator (TRNG)
    • Cryptographic algorithms:
      • RSA (Rivest-Shamir-Adleman) key generation (1024 or 2048 bits)
      • RSA signature and encryption
      • Hash-based message authentication code (HMAC) SHA-1 & SHA-256
      • Advanced Encryption Standard (AES)-128-192-256
      • Elliptic curve cryptography (ECC) 224 & 256 bits
      • Elliptic curve Diffie–Hellman (ECDH) 224 & 256 bits
      • Elliptic curve direct anonymous attesta

The STSAFE-TPM (trusted platform module) family of products offers a broad portfolio of standardized solutions for embedded, PC, mobile and computing applications. STSAFE is an ST trademark.


It includes turnkey products compliant with the Trusted Computing Group (TCG) standards that provide services to protect the confidentiality, integrity and authenticity of information and devices.


These devices are easy to integrate thanks to the variety of supported interfaces and the availability of TPM ecosystem software solutions.


The STSAFE-TPM devices are all Common Criteria (EAL4+) and FIPS certified.


They embed an Arm® SecurCore SC300™ processor with additional security features to help protect against advanced forms of attack.


The ST33TPHF20SPI offers a slave serial peripheral interface (SPI) compliant with the TCG PC Client TPM Profile specifications.


The ST33TPHF20SPI supports TPM 2.0 commands exclusively, and offers 112 Kbytes of user-dedicated non-volatile memory.


The ST33TPHF20SPI operates in the –25 to +85 °C commercial temperature range with a supply and I/O voltage of 1.8 V, or in the –40 °C to 105 °C extended temperature range with a supply and I/O voltage of 3.3 V.


The device is offered in TSSOP28 and VFQFPN32 ECOPACK2 packages. ECOPACK is an ST trademark.


Out of stock
$2.82
Range Unit Price Savings
1 - 9$2.820%
10 - 99$2.4912%
100 - 249$2.2321%
250 - 499$2.1624%
500$2.1524%
Contact Sales