📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Trusted Platform Module 1.2 & 2.0 with TCG I2C interface
Supply Voltage Min Volt | 1.62 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
Core | Arm Sc300 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VFQFPN 32 5x5x1.0 mm |
The ST33TPHF2EI2C is a cost-effective and high-performance Trusted Platform Module (TPM) targeting PC, server platforms and embedded systems.This product supports two modes exclusively: TPM 1.2 mode and TPM 2.0 mode. In TPM 1.2 mode, the set of TPM 1.2 commands is supported and only TPM 1.2 assets...
Read More
|
Supply Voltage Min Volt | 1.62 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
Core | Arm Sc300 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VFQFPN 32 5x5x1.0 mm |
The ST33TPHF2EI2C is a cost-effective and high-performance Trusted Platform Module (TPM) targeting PC, server platforms and embedded systems.This product supports two modes exclusively: TPM 1.2 mode and TPM 2.0 mode. In TPM 1.2 mode, the set of TPM 1.2 commands is supported and only TPM 1.2 assets...
Read More
|