ST33HTPH2X32AHD4

ST33HTPH2X32AHD4

Active

ST33HTPH2X32AHD8

Long-term evolution TPM 2.0 device with an SPI interface

Supply Voltage Min Volt1.62
Supply Voltage Max Volt3.6
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
CoreArm Sc300
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 32 5x5x1.0 mm

The STSAFE-TPM (trusted platform module) family of products offers a broad portfolio of standardized solutions for embedded, PC, mobile and computing applications. STSAFE is an ST trademark.It includes turnkey products compliant with the Trusted Computing Group (TCG) standards that provide services...
Read More

Key features
  • TPM features
    • Flash-memory-based trusted platform module (TPM)
    • Compliant with Trusted Computing Group (TCG) Trusted Platform Module (TPM) Library specifications 2.0, Level 0, Revision 159 – errata 1.1 and TCG PC Client Specific TPM Platform Specifications 1.05 rev 14
    • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted (self-recovery)
    • SP800-193 compliant for protection, detection and recovery requirements
    • Targeted certifications:
      • CC according to TPM 2.0 PP at EAL4+ (augmented with AVA_VAN.5 and ALC_FLR.1)
      • FIPS 140-2 level 2 (physical security level 3)
      • TCG certification
    • SPI support at up to 33 MHz
  • Hardware features
    • Highly reliable Flash memory technology
    • Extended temperature range: −40 °C to 105 °C
    • ESD protection up to 4 kV (HBM) and 750 V (CDM)
    • 1.8 V or 3.3 V supply voltage range
  • Security features
    • Active shield and environmental sensors
    • Monitoring of environmental parameters (power)
    • Hardware and software protection against fault injection
    • FIPS SP800-90A and AIS20-compliant deterministic random-bit generator (DRBG)
    • FIPS SP800-90B and AIS31-compliant true random-number generator (TRNG)
    • Cryptographic algorithms:
      • RSA key generation (1024, 2048 or 3072 bits)
      • RSA signature (RSASSA-PSS, RSASSA-PKCS1v1_5)
      • RSA encryption (RSAES-OAEP, RSAESPKCS1-v1_5)
      • SHA-1, SHA-2 (256 and 384 bits), SHA-3 (256 and 384 bits)
      • HMAC SHA-1, SHA-2, and SHA-3
      • AES-128, 192, and 256 bits
      • TDES 192 bits
      • ECC (NIST P-256, P-384 curves): key generation, ECDH, and ECDSA, ECSchnorr
      • ECDAA (BN-256 curve)

    • Device provided with 3 endorsement keys (EK) and EK certificates (RSA2048, ECC NIST P_256 and ECC NIST P_384)
    • Device provisioned with three 2048-bit RSA key pairs to reduce the TPM provisioning time
  • Product compliance
    • Compliant with Microsoft® Windows® 10 and 11
    • Compliant with Linux® drivers
    • Compliant with Intel® vPro® technology
    • Compliant with the TCG test suite for TPM 2.0
    • Compliant with the open-source TCG TPM 2.0 TSS implementation
In stock
Quantity $ per unit Savings
1-9$3.930%
10-24$2.9724%
25-99$2.7330%
100-249$2.4737%
250-499$2.3440%
500$2.2742%
Contact sales
$3.93
$3.93
Supply Voltage Min Volt1.62
Supply Voltage Max Volt3.6
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
CoreArm Sc300
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 32 5x5x1.0 mm

The STSAFE-TPM (trusted platform module) family of products offers a broad portfolio of standardized solutions for embedded, PC, mobile and computing applications. STSAFE is an ST trademark.It includes turnkey products compliant with the Trusted Computing Group (TCG) standards that provide services...
Read More

Key features
  • TPM features
    • Flash-memory-based trusted platform module (TPM)
    • Compliant with Trusted Computing Group (TCG) Trusted Platform Module (TPM) Library specifications 2.0, Level 0, Revision 159 – errata 1.1 and TCG PC Client Specific TPM Platform Specifications 1.05 rev 14
    • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted (self-recovery)
    • SP800-193 compliant for protection, detection and recovery requirements
    • Targeted certifications:
      • CC according to TPM 2.0 PP at EAL4+ (augmented with AVA_VAN.5 and ALC_FLR.1)
      • FIPS 140-2 level 2 (physical security level 3)
      • TCG certification
    • SPI support at up to 33 MHz
  • Hardware features
    • Highly reliable Flash memory technology
    • Extended temperature range: −40 °C to 105 °C
    • ESD protection up to 4 kV (HBM) and 750 V (CDM)
    • 1.8 V or 3.3 V supply voltage range
  • Security features
    • Active shield and environmental sensors
    • Monitoring of environmental parameters (power)
    • Hardware and software protection against fault injection
    • FIPS SP800-90A and AIS20-compliant deterministic random-bit generator (DRBG)
    • FIPS SP800-90B and AIS31-compliant true random-number generator (TRNG)
    • Cryptographic algorithms:
      • RSA key generation (1024, 2048 or 3072 bits)
      • RSA signature (RSASSA-PSS, RSASSA-PKCS1v1_5)
      • RSA encryption (RSAES-OAEP, RSAESPKCS1-v1_5)
      • SHA-1, SHA-2 (256 and 384 bits), SHA-3 (256 and 384 bits)
      • HMAC SHA-1, SHA-2, and SHA-3
      • AES-128, 192, and 256 bits
      • TDES 192 bits
      • ECC (NIST P-256, P-384 curves): key generation, ECDH, and ECDSA, ECSchnorr
      • ECDAA (BN-256 curve)

    • Device provided with 3 endorsement keys (EK) and EK certificates (RSA2048, ECC NIST P_256 and ECC NIST P_384)
    • Device provisioned with three 2048-bit RSA key pairs to reduce the TPM provisioning time
  • Product compliance
    • Compliant with Microsoft® Windows® 10 and 11
    • Compliant with Linux® drivers
    • Compliant with Intel® vPro® technology
    • Compliant with the TCG test suite for TPM 2.0
    • Compliant with the open-source TCG TPM 2.0 TSS implementation