ST33J1M8 Active

32bit ARM® SecurCore® SC300 with secure integrity architecture, AES, DES, Nescrypt public key co-processors
Supply Voltage Min Volt1.62
Supply Voltage Max Volt5.5
CoreArm Sc300
ECCN US5A002A1
ECCN EU5A002A1
Packing TypeNot Applicable
ROHS Compliance GradeN/A
GradeIndustrial
Package NameDICE
Key Features
  • Hardware features
    • Arm® SecurCore® SC300™ 32-bit RISC core cadenced at 60 MHz
    • Up to 2048 Kbytes of User Flash memory
    • 50 Kbytes of User RAM
    • External interfaces
      • ISO/IEC 7816-3 T=0 and T=1 protocols (Slave and Master modes)

      • Single Wire Protocol (SWP) slave interface (ETSI 102-613 compliant)

      • Master/slave serial peripheral interface (SPI)

      • Two Master/Slave I2C interfaces

    • Three 16-bit timers with interrupt capability
    • Watchdog timer
    • Eight multiplexed general-purpose I/Os
    • 1.8 V, 3 V and 5 V supply voltage ranges
    • External clock frequency from 1 up to 15 MHz
    • Current consumption compatible with GSM and ETSI specifications
    • Power-saving standby and hibernate states
    • Contact assignment compatible with ISO/IEC 7816-2
    • ESD protection greater than 4 kV (HBM) and up to 1 kV (CDM)
    • Delivery forms:
      • D18 micromodule

      • ECOPACK®-compliant WLCSP12 and QFN20 packages

      • Sawn/unsawn 12” wafers

  • Security features
    • Platform and Flash loader security certification target according to CC EAL5+ / EMVCo
    • Hardware security-enhanced DES accelerator
    • Hardware security-enhanced AES accelerator
    • MIFARE Classic® cryptography hardware accelerator
    • NESCRYPT coprocessor for public key cryptography algorithm
    • 16- and 32-bit CRC calculation block (ISO 13239, IEEE 802.3, etc.)
    • Active shield
    • Memory management unit
    • Highly efficient protection against faults
    • True r

The ST33Jxxx is a serial access microcontroller designed for secure mobile applications. It incorporates the most recent generation of Arm®processors for embedded secure systems. Its SecurCore® SC300™ 32-bit RISC core is built on the Cortex®-M3 core with additional security features to help to protect against advanced forms of attacks.


The ST33Jxxx provides high performance thanks to a fast SC300 processor, crypto-accelerators (DES, AES and MIFARE Classic® ) and improved Flash memory operations. Cadenced at 60 MHz, the SC300™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set.


Strong and multiple fault protection mechanisms ensure a guaranteed high-detection coverage that facilitates the development of highly secure software. This is achieved by using two CPUs in locked-step mode, error codes in sensitive memories and hardware logic.


Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales