$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

ST33K2X32DKG9ST1

ST33KTPM provisioned with IDevID and attestation keys and certificates

Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
CoreArm Sc300
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameUFQFPN 32 5x5x0.55 mm

The ST33KTPM-IDevID is a trusted platform module provisioned with keys and certificates to support use cases like device identity and attestation. The ST33KTPM-IDevID is compliant with TCG TPM 2.0 keys for device identity and attestation 1.1.The IDevID key and X509 certificate provide the device...
Read More

Key features
  • TPM features
    • Flash memory-based trusted platform module (TPM)
    • Compliant with Trusted Computing Group (TCG) trusted platform module (TPM) Library specifications 2.0, revision 1.59 errata version 1.5 and TCG PC Client Platform TPM Profile (PTP) for TPM 2.0 version 1.05
    • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted
    • SP800-193 compliant for protection, detection and recovery requirements
    • Targeted certifications:
      • Common Criteria EAL4+ in compliance with the TPM 2.0 protection profile (augmented with AVA_VAN.5, resistant to high-potential attacks)
      • FIPS 140-3 with physical security level 3
      • TCG certification
    • 192 KB NV memory available to store keys and data
    • SPI communication bus running at up to 66 MHz
    • I²C communication bus running at up to 1 Mb/s
  • IDevID and IAK provisioning
    • ST33KTPM-IDevID devices are provisioned with 2 signing keys ECC NIST P-384 and 2 certificates to support device identity and attestation use cases, compliant with TCG TPM 2.0 Keys for Device identity and Attestation v1.1
  • Hardware features
    • Highly reliable flash memory with error correction code
    • Extended temperature range: −40°C to 105°C
    • Electrostatic discharge (ESD) protection up to 4 kV (HBM)
    • 1.8 V or 3.3 V supply voltage range
  • Security features
    • Active shield
    • Monitoring of environmental parameters
    • Hardware and software protection against fault injection and side channel attacks
    • NIST SP800-90A and AIS20-compliant deterministic random-bit generator (DRBG)
    • NIST SP800-90B and AIS31-compliant true random-number generator (TRNG)
    • Cryptographic algorithms:
      • RSA key generation (1024, 2048, 3072 and 4096 bits)
      • RSA signature (RSASSA-PSS, RSASSA-PKCS1v1_5)
      • RSA encryption (RSAES-OAEP, RSAES-PKCS1-v1_5)
      • SHA-1, SHA-2 (256 and 384 bits), SHA-3 (256 and 384 bits)
      • HMAC SHA-1, SHA-2, and SHA-3
      • AES-128, 192, and 256 bits
      • ECC key generation (NIST P-256/384)
      • ECC secret sharing (ECDH)
      • ECC signature (ECDSA, ECSchnorr, ECDAA)

    • Device provided with three endorsement keys (EK) and EK certificates (RSA2048, ECC NIST P-256 and ECC NIST P-384)
    • Device provisioned with three 2048-bit RSA key pairs to reduce the TPM provisioning time
  • Product compliance
    • Compliant with Microsoft®
      Windows® 10 and 11
    • Compliant with Linux® drivers
    • Compliant with Intel®
      vPro® technology
    • Compliant with TCG test suite for TPM 2.0
    • Compliant with the open-source TCG TPM 2.0 TSS implementation
Out of Stock
Operating Temp Min Celsius0.0
Operating Temp Max Celsius70.0
CoreArm Sc300
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameUFQFPN 32 5x5x0.55 mm

The ST33KTPM-IDevID is a trusted platform module provisioned with keys and certificates to support use cases like device identity and attestation. The ST33KTPM-IDevID is compliant with TCG TPM 2.0 keys for device identity and attestation 1.1.The IDevID key and X509 certificate provide the device...
Read More

Key features
  • TPM features
    • Flash memory-based trusted platform module (TPM)
    • Compliant with Trusted Computing Group (TCG) trusted platform module (TPM) Library specifications 2.0, revision 1.59 errata version 1.5 and TCG PC Client Platform TPM Profile (PTP) for TPM 2.0 version 1.05
    • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted
    • SP800-193 compliant for protection, detection and recovery requirements
    • Targeted certifications:
      • Common Criteria EAL4+ in compliance with the TPM 2.0 protection profile (augmented with AVA_VAN.5, resistant to high-potential attacks)
      • FIPS 140-3 with physical security level 3
      • TCG certification
    • 192 KB NV memory available to store keys and data
    • SPI communication bus running at up to 66 MHz
    • I²C communication bus running at up to 1 Mb/s
  • IDevID and IAK provisioning
    • ST33KTPM-IDevID devices are provisioned with 2 signing keys ECC NIST P-384 and 2 certificates to support device identity and attestation use cases, compliant with TCG TPM 2.0 Keys for Device identity and Attestation v1.1
  • Hardware features
    • Highly reliable flash memory with error correction code
    • Extended temperature range: −40°C to 105°C
    • Electrostatic discharge (ESD) protection up to 4 kV (HBM)
    • 1.8 V or 3.3 V supply voltage range
  • Security features
    • Active shield
    • Monitoring of environmental parameters
    • Hardware and software protection against fault injection and side channel attacks
    • NIST SP800-90A and AIS20-compliant deterministic random-bit generator (DRBG)
    • NIST SP800-90B and AIS31-compliant true random-number generator (TRNG)
    • Cryptographic algorithms:
      • RSA key generation (1024, 2048, 3072 and 4096 bits)
      • RSA signature (RSASSA-PSS, RSASSA-PKCS1v1_5)
      • RSA encryption (RSAES-OAEP, RSAES-PKCS1-v1_5)
      • SHA-1, SHA-2 (256 and 384 bits), SHA-3 (256 and 384 bits)
      • HMAC SHA-1, SHA-2, and SHA-3
      • AES-128, 192, and 256 bits
      • ECC key generation (NIST P-256/384)
      • ECC secret sharing (ECDH)
      • ECC signature (ECDSA, ECSchnorr, ECDAA)

    • Device provided with three endorsement keys (EK) and EK certificates (RSA2048, ECC NIST P-256 and ECC NIST P-384)
    • Device provisioned with three 2048-bit RSA key pairs to reduce the TPM provisioning time
  • Product compliance
    • Compliant with Microsoft®
      Windows® 10 and 11
    • Compliant with Linux® drivers
    • Compliant with Intel®
      vPro® technology
    • Compliant with TCG test suite for TPM 2.0
    • Compliant with the open-source TCG TPM 2.0 TSS implementation