ST33KTPM2IWLBZB1

ST33KTPM2IWLBZB1

ST33KTPM2IWLBZA9

ST33KTPM2IWLBZA9

Active

ST33KTPM2I3WBZA9

TPM 2.0 device for Industrial devices

Supply Voltage Min Volt1.62
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
CoreArm Sc300
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFQFPN32 5X5X0.55 WF

The STSAFE-TPM (trusted platform module) family of products offers a broad portfolio of standardized solutions for embedded, PC, mobile, and computing applications. STSAFE is an ST trademark.It includes turnkey products compliant with the Trusted Computing Group (TCG) standards that provide...
Read More

Key features
  • TPM features
    • Flash memory-based trusted platform module (TPM)
    • Compliant with Trusted Computing Group (TCG) trusted platform module (TPM) library specifications 2.0, revision 1.59 errata version 1.4, and TCG PC client platform TPM profile (PTP) for TPM 2.0 version 1.06
    • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted
    • Firmware image signed with ECDSA and PQC signature LMS (SP800-208)
    • SP800-193 compliant for protection, detection and recovery requirements
    • Targeted certifications:
      • Common Criteria EAL4+ in compliance with the TPM 2.0 protection profile (augmented with AVA_VAN.5, resistant to high-potential attacks)

      • FIPS 140-3 with physical security level 3

      • TCG certification

  • Hardware features
    • Highly reliable flash memory with error correction code
    • Extended temperature range: −40 °C to 105 °C
    • Electrostatic discharge (ESD) protection up to 4 kV (HBM)
    • 1.8 V or 3.3 V supply voltage range
    • SPI support at up to 48 MHz
    • I²C support at up to 1 MHz
  • Security features
    • Active shield
    • Monitoring of environmental parameters
    • Hardware and software protection against fault injection and side channel attacks
    • NIST SP800-90A and AIS20-compliant deterministic random-bit generator (DRBG)
    • NIST SP800-90B and AIS31-compliant true random-number generator (TRNG)
    • Cryptographic algorithms:
      • RSA key generation (1024, 2048, 3072 and 4096 bits)

      • RSA signature (RSASSA-PSS, RSASSA-1v1_5)

      • RSA encryption (RSAES-OAEP, RSAES-1-v1_5)

      • SHA-1, SHA-2 (256, 384 and 512 bits), SHA-3 (256 and 384 bits)

      • HMAC SHA-1, SHA-2, and SHA-3

      • AES-128, 192, and 256 bits

      • ECC key generation (NIST P_256/384/521, Brainpool P_256/384/512_R1, BN P_256, Curve448)

      • ECC secret sharing (ECDH, X448)

      • ECC signature (ECDSA, ECSchnorr, ECDAA, Ed448)

    • Device provided with four endorsement keys (EK) and EK certificates (RSA2048, RSA3072, ECC NIST P-256 and ECC NIST P-384)
    • Device provisioned with three 2048-bit RSA key pairs to reduce the TPM provisioning time
  • Product targeted compliance
    • Compliant with Microsoft® Windows® 10 and 11
    • Compliant with Linux® drivers
    • Compliant with Intel® vPro® technology
    • Compliant with TCG test suite for TPM 2.0
    • Compliant with the open-source TCG TPM 2.0 TSS implementation
In stock
Quantity $ per unit Savings
1-9$4.902%
10-24$3.7322%
25-99$3.4428%
100-249$3.1235%
250-499$2.9738%
500$2.8740%
Contact sales
$4.90
$4.80
Supply Voltage Min Volt1.62
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
CoreArm Sc300
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameUFQFPN32 5X5X0.55 WF

The STSAFE-TPM (trusted platform module) family of products offers a broad portfolio of standardized solutions for embedded, PC, mobile, and computing applications. STSAFE is an ST trademark.It includes turnkey products compliant with the Trusted Computing Group (TCG) standards that provide...
Read More

Key features
  • TPM features
    • Flash memory-based trusted platform module (TPM)
    • Compliant with Trusted Computing Group (TCG) trusted platform module (TPM) library specifications 2.0, revision 1.59 errata version 1.4, and TCG PC client platform TPM profile (PTP) for TPM 2.0 version 1.06
    • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted
    • Firmware image signed with ECDSA and PQC signature LMS (SP800-208)
    • SP800-193 compliant for protection, detection and recovery requirements
    • Targeted certifications:
      • Common Criteria EAL4+ in compliance with the TPM 2.0 protection profile (augmented with AVA_VAN.5, resistant to high-potential attacks)

      • FIPS 140-3 with physical security level 3

      • TCG certification

  • Hardware features
    • Highly reliable flash memory with error correction code
    • Extended temperature range: −40 °C to 105 °C
    • Electrostatic discharge (ESD) protection up to 4 kV (HBM)
    • 1.8 V or 3.3 V supply voltage range
    • SPI support at up to 48 MHz
    • I²C support at up to 1 MHz
  • Security features
    • Active shield
    • Monitoring of environmental parameters
    • Hardware and software protection against fault injection and side channel attacks
    • NIST SP800-90A and AIS20-compliant deterministic random-bit generator (DRBG)
    • NIST SP800-90B and AIS31-compliant true random-number generator (TRNG)
    • Cryptographic algorithms:
      • RSA key generation (1024, 2048, 3072 and 4096 bits)

      • RSA signature (RSASSA-PSS, RSASSA-1v1_5)

      • RSA encryption (RSAES-OAEP, RSAES-1-v1_5)

      • SHA-1, SHA-2 (256, 384 and 512 bits), SHA-3 (256 and 384 bits)

      • HMAC SHA-1, SHA-2, and SHA-3

      • AES-128, 192, and 256 bits

      • ECC key generation (NIST P_256/384/521, Brainpool P_256/384/512_R1, BN P_256, Curve448)

      • ECC secret sharing (ECDH, X448)

      • ECC signature (ECDSA, ECSchnorr, ECDAA, Ed448)

    • Device provided with four endorsement keys (EK) and EK certificates (RSA2048, RSA3072, ECC NIST P-256 and ECC NIST P-384)
    • Device provisioned with three 2048-bit RSA key pairs to reduce the TPM provisioning time
  • Product targeted compliance
    • Compliant with Microsoft® Windows® 10 and 11
    • Compliant with Linux® drivers
    • Compliant with Intel® vPro® technology
    • Compliant with TCG test suite for TPM 2.0
    • Compliant with the open-source TCG TPM 2.0 TSS implementation