Active
3.3 V Powered, 15 kV ESD protected, up to 12 Mbps RS-485/RS-422 transceiver, [-40oC, 85oC] temperature range
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The ST3485EB/EC/EI/EIY device is ±15 kV ESD protected, 3.3 V low power transceiver for RS-485 and RS-422 communications. The device contains one driver and one receiver in half duplex configuration.The ST3485E device transmits and receives at a guaranteed data rate of at least 12 Mbps.All...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.40 | 0% |
| 10-24 | $1.02 | 27% |
| 25-99 | $0.91 | 35% |
| 100-249 | $0.82 | 42% |
| 250-499 | $0.77 | 45% |
| 500 | $0.74 | 47% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The ST3485EB/EC/EI/EIY device is ±15 kV ESD protected, 3.3 V low power transceiver for RS-485 and RS-422 communications. The device contains one driver and one receiver in half duplex configuration.The ST3485E device transmits and receives at a guaranteed data rate of at least 12 Mbps.All...
Read More
|