📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
3.3 V Powered, 15 kV ESD protected, up to 12 Mbps RS-485/RS-422 transceiver, automotive grade
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Automotive |
Package Name | SO-8 |
The ST3485EB/EC/EI/EIY device is ±15 kV ESD protected, 3.3 V low power transceiver for RS-485 and RS-422 communications. The device contains one driver and one receiver in half duplex configuration.The ST3485E device transmits and receives at a guaranteed data rate of at least 12 Mbps.All...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.97 | 0% |
10-24 | $2.72 | 8% |
25-99 | $2.61 | 12% |
100-200 | $2.11 | 29% |
200 + |
Contact sales |
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Automotive |
Package Name | SO-8 |
The ST3485EB/EC/EI/EIY device is ±15 kV ESD protected, 3.3 V low power transceiver for RS-485 and RS-422 communications. The device contains one driver and one receiver in half duplex configuration.The ST3485E device transmits and receives at a guaranteed data rate of at least 12 Mbps.All...
Read More
|