📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

ST36015

Active

20 W, 28 V, 0.7 to 3.6 GHz RF power LDMOS transistor

Quantity $ per Unit Savings
1 - 9$51.850%
10 - 24$48.716%
25 - 99$47.149%
100 - 299$42.9817%
300 - 500$41.5020%
Contact Sales
Out of stock
$51.85
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameE2

The ST36015 is a 20 W, 28 V, internally matched LDMOS transistor designed for cellular base stations and ISM applications in the frequency range from 0.7 to 3.6 GHz.

Key features
  • High efficiency and linear gain operations
  • Integrated ESD protection
  • Internal input matching for ease of use
  • Large positive and negative gate-source voltage range for improved class C operation
  • In compliance with the European directive 2002/95/EC