🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
15 kV ESD protected, low power RS-485/RS-422 transceiver
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The ST485E is a low power transceiver for RS-485 and RS-422 communication. Each driver output and receiver input is protected against ±15 kV electrostatic discharge (H.B.M.) (ESD) shocks, without latch-up. These parts contain one driver and one receiver in half duplex configuration.This...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.31 | 0% |
10-24 | $0.96 | 27% |
25-99 | $0.87 | 34% |
100-249 | $0.77 | 41% |
250-499 | $0.72 | 45% |
500 | $0.69 | 47% |
500 + |
Contact sales |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The ST485E is a low power transceiver for RS-485 and RS-422 communication. Each driver output and receiver input is protected against ±15 kV electrostatic discharge (H.B.M.) (ESD) shocks, without latch-up. These parts contain one driver and one receiver in half duplex configuration.This...
Read More
|