Active
Free
High-speed 3.3 V / 5 V RS485 transceiver with ± 12 kV IEC 61000-4-2 contact ESD protection
| Operating Range | Industrial |
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The ST4E1216 and ST4E1240 are low-power differential line transceivers for data transmission standard RS485 applications in half-duplex mode, compatible with either 3.3 V or 5 V rail power supplies, fully operating from 3 V to 5.5 V.The ST4E1216 and the ST4E1240 operate respectively up to 16 Mbps...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.79 | 2% |
| 10-24 | $1.32 | 25% |
| 25-99 | $1.20 | 31% |
| 100-249 | $1.07 | 39% |
| 250-499 | $1.01 | 42% |
| 500 | $0.97 | 45% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The ST4E1216 and ST4E1240 are low-power differential line transceivers for data transmission standard RS485 applications in half-duplex mode, compatible with either 3.3 V or 5 V rail power supplies, fully operating from 3 V to 5.5 V.The ST4E1216 and the ST4E1240 operate respectively up to 16 Mbps...
Read More
|