Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
50 Mbps, full-duplex RS485 transceiver with ± 16 kV IEC 61000-4-2 contact ESD protection
| Operating Range | Industrial |
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-14 |
The ST4E1650F is a low-power differential line transceiver for data transmission standard RS485 applications in full-duplex mode.The ST4E1650F operates up to 50 Mbps. It is ideal for multi-point applications in a constrained and difficult industrial environment. It is robust to ESD transients. In...
Read More
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 3.6 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-14 |
The ST4E1650F is a low-power differential line transceiver for data transmission standard RS485 applications in full-duplex mode.The ST4E1650F operates up to 50 Mbps. It is ideal for multi-point applications in a constrained and difficult industrial environment. It is robust to ESD transients. In...
Read More
|