ST4SIM-200M

ST4SIM-200M

ST4SI2M0004TPIFW Active

eSIM System on chip for M2M Industrial - eSIM GSMA SGP.02 v3.2 / GP v2.3 / ETSI Rel14 / Javacrd 3.0.4 Classic Edition
ECCN US3A991A2
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeN/A
GradeIndustrial
Package NameVFDFPN 8 5X6 WETTABLE FLANK
Key Features
    • Remote SIM provisioning compliant with GSMA M2M and SIMalliance specifications
    • Bootstrap connectivity profile provided by trusted partner
    • Up to 7 connectivity profiles (depending on memory size)
    • Compliant with 2G / 3G / 4G (LTE) / CDMA / NB-IoT / CAT–M networks
    • Network access applications supported: SIM / USIM / ISIM / CSIM
    • Secure element access control (ARF / PKCS#15)
    • OTA capability over SMS, CAT-TP & HTTPS (including DNS)
    • Multi-interfaces able to combine eSIM + eSE
  • Hardware
    • Product available on ST33G1M2M
    • ST33 product based on a 32-bit Arm® SecurCore® SC300™ RISC core
    • Supply voltage: Class A (5 V), Class B (3 V), Class C (1.8 V)
    • Asynchronous serial I/O port ISO/IEC 7816-3 compatible (T=0 protocol)
    • Serial peripheral interface (SPI), depending on packages
    • Industrial qualification (JEDEC JESD47)
    • Operating temperature: -40°C to +105°C
    • Common Criteria EAL5+
  • ECOPACK-compliant packages
    • 2FF, 3FF or 4FF plugin card (based on D16 micromodule)
    • VFDFPN8 5 × 6 mm, wettable flank (MFF2)
    • WLCSP11
  • Security
    • Symmetric cryptography DES / 3DES / AES
    • Asymmetric cryptography RSA (up to 2048 bits)
    • HTTPS remote management TLS v1.0, v1.1 and v1.2
    • Elliptic curve cryptography (up to 521 bits) including preloaded curve NIST P-256 and brainpool P256r1
    • Authentication algorithm: MILENAGE, TUAK, CAVE
  • Software standard compliancy
    • GSMA SGP.02 v3.2
    • SIMalliance interoperable profile v2.1
    • Java Card™ v3.0.4 Classic
    • GlobalPlatform® card specification v2.2, including GP amendments A, B, C, D and E
    • ETSI, 3GPP and 3GPP2 release 12 (See the ST4SIM-200M datasheet and for further information, contact the local STMicroelectronics sales office)
    • Power saving featu

The ST4SIM-200M is an STMicroelectronics top-class GSMA embedded SIM (eSIM or eUICC) product designed for all industrial devices.


It is compliant with the GSM Association (GSMA) remote provisioning specification SGP.02 v3.2.


The ST4SIM-200M can remotely manage profiles of different MNOs while ensuring the appropriate security level to all eUICC stakeholders (user, MNO, OEM, hardware integrator, service provider, and so on).


The ST4SIM-200M can include an embedded secure element to store credential and/or independent applications directly managed by the MCU (or by another OEM element).


The ST4SIM-200M provides a secure and interoperable Java Card environment compliant with Java Card v3.0.4 classic. Moreover, the ST4SIM-200M integrates the most advanced UICC features compliant with GlobalPlatform, ETSI, 3GPP, 3GPP2 specifications.


The ST4SIM-200M integrates a dynamic memory management with Java Card garbage collection mechanism optimizing the usage of the memory.


The ST4SIM-200M is based on the ST33G1M2M, an industrial grade hardware solution (JEDEC) supporting severe conditions. This solution is a tamper-resistant secure element certified by Common Criteria EAL5+, with a powerful 32-bit Arm® SecurCore SC300 RISC core.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales