ST4SI2S0018TPI8T

ST4SI2S0018TPI8T

ST4SI2S0009AKI8T

Active

GSMA eSIM M2M for secure IoT applications with Arkessa connectivity

Quantity $ per Unit Savings
1 - 500$4.960%
Contact Sales
Out of stock
$4.96
Parameter NameParameter Value
Operating Temp Min Celsius-25.0
Operating Temp Max Celsius85.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeNot Available
RoHs compliantN/A
GradeIndustrial
Package NameCLASSIC CARDS

The ST4SIM-200S is an STMicroelectronics top-class GSMA SIM (eSIM or eUICC) product designed for IoT devices.


It is compliant with the GSM Association (GSMA) remote provisioning specification SGP.02 v3.2.


The ST4SIM-200S can manage different MNO profiles while ensuring the appropriate security level to all eSIM stakeholders (user, MNO, OEM, hardware integrator, service provider, and so on).


The ST4SIM-200S can include an embedded secure element to store credentials and/or independent applications directly managed by the MCU (or by another OEM element).


The ST4SIM-200S provides a secure and interoperable Java Card environment compliant with Java Card v3.0.4 classic. Moreover, the ST4SIM-200S integrates the most advanced UICC features compliant with GlobalPlatform®, ETSI, 3GPP, 3GPP2 specifications.


The ST4SIM-200S integrates a dynamic memory management with Java Card garbage collection mechanism optimizing the usage of the memory.


The ST4SIM-200S is based on the ST33G1M2, operating in the -25°C to +85 °C temperature range. This solution is a tamper-resistant secure element certified by Common Criteria EAL5+, with a powerful 32-bit Arm® SecurCore® SC300 RISC core.


Key features
    • Configurable cellular network connectivity by a trusted partner
    • Compliant with 2G / 3G / 4G (LTE) / CDMA / NB-IoT / CAT–M networks
    • Network access applications supported: SIM / USIM / ISIM / CSIM
    • Secure element access control (ARF / PKCS#15)
    • OTA capability over SMS, CAT-TP & HTTPS (including DNS)
  • Hardware
    • Product available on ST33G1M2
    • ST33 product based on a 32-bit Arm® SecurCore® SC300 RISC core
    • Supply voltage: Class A (5 V), Class B (3 V), Class C (1.8 V)
    • Asynchronous serial I/O port ISO/IEC 7816-3 compatible (T=0 protocol)
    • Operating temperature: -25°C to +85°C
    • Common Criteria EAL5+
  • ECOPACK-compliant packages
    • 2FF, 3FF or 4FF plugin card (based on D18 micromodule)
    • Triple cut plugin card (based on D18 micromodule)
  • Security
    • Symmetric cryptography DES / 3DES / AES
    • Asymmetric cryptography RSA (up to 2048 bits)
    • HTTPS remote management TLS v1.0, v1.1 and v1.2
    • Elliptic curve cryptography (up to 521 bits) including preloaded curve NIST P-256 and brainpool P256r1
    • Authentication algorithm: MILENAGE, TUAK, CAVE
  • Software standard compliance
    • Java Card v3.0.4 Classic
    • GlobalPlatform® card specification v2.2, including GP amendments A, B, C, D and E
    • ETSI, 3GPP and 3GPP2 release 12 (See the ST4SIM-200S datasheet and for further information, contact the local STMicroelectronics sales office)
    • Power saving features (PSM and eDRX) defined by ETSI release 13