Active

ST4SI3M004600HFW

GSMA eSIM for IoT system-on-chip solution for IoT environment

ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameVFDFPN 8 5X6 WETTABLE FLANK

The ST4SIM-300M is a STMicroelectronics top-class GSMA embedded SIM (eSIM or eUICC) product designed for all IoT devices.It is compliant with the GSM Association (GSMA) specification SGP.32 v1.2.The ST4SIM-300M can remotely manage profiles of different MNOs while ensuring the appropriate security...
Read More

Key features
    • Remote SIM provisioning compliant with GSMA
      eSIM for IoT and TCA specifications
    • Bootstrap connectivity profile provided by a trusted partner
    • Compliant with 4G (LTE) / NB-IOT / CAT–M networks and 5G SA with USIM SUCI calculation support
    • Network access applications supported: USIM / ISIM
    • Secure element access control (ARF / PKCS#15)
    • OTA capability over SMS, CAT-TP and HTTPS (including DNS)
    • Multi-Interfaces able to combine eSIM + eSE
    • Up to 512 KB of nonvolatile memory available for MNO profiles
    • Up to 20 KB of volatile memory available
  • Hardware
    • Product available on ST33K1M5M
    • ST33 product based on a 32-bit Arm®
      Cortex®-M35P CPU core
    • Supply voltage: Supply voltage ranges: 1.8 V, 3 V
    • Asynchronous serial I/O port ISO/IEC 7816-3 compatible (T=0 protocol)
    • Serial peripheral interface or I²C, depending on packages
    • Industrial qualification (JEDEC JESD47)
    • Operating temperature: -40°C to +105°C
    • Common Criteria EAL6+
  • ECOPACK-compliant packages
    • Card plugin 2FF, 3FF, or 4FF
    • VFDFPN8 5 × 6 mm, wettable flank (MFF2)
    • WLCSP24
  • Security
    • Symmetric cryptography DES / 3DES / AES
    • Asymmetric cryptography RSA (up to 2048 bits)
    • HTTPS remote management TLS v1.0, v1.1 and v1.2
    • Elliptic curve cryptography (up to 521 bits) including preloaded curve NIST P-256 and brainpoolP256r1
    • Authentication algorithm: MILENAGE and TUAK
  • Software standard compliancy
    • GSMA SGP.32 v1.2
    • TCA interoperable profile v3.3.1
    • Java® Card v3.0.5 Classic
    • GlobalPlatform® card specification v2.3, including amendments B, C, D, F, and H
    • GlobalPlatform® enhancement with SCP11 ELF upgrade
    • OS update mechanism
    • ETSI and 3GPP release 17 (API release 16)
    • Power-saving features (PSM and eDRX) defined by ETSI release 17
  • Certifications
    • GSMA certificate: GSMA-CB-SM-RSP00173-01
    • Global Platform certificates: GP_QC_0764
In stock
Quantity $ per unit Savings
1-9$3.892%
10-24$2.9423%
25-99$2.6730%
100-249$2.4436%
250-499$2.4336%
500$2.4137%
Contact sales
$3.89
$3.81
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameVFDFPN 8 5X6 WETTABLE FLANK

The ST4SIM-300M is a STMicroelectronics top-class GSMA embedded SIM (eSIM or eUICC) product designed for all IoT devices.It is compliant with the GSM Association (GSMA) specification SGP.32 v1.2.The ST4SIM-300M can remotely manage profiles of different MNOs while ensuring the appropriate security...
Read More

Key features
    • Remote SIM provisioning compliant with GSMA
      eSIM for IoT and TCA specifications
    • Bootstrap connectivity profile provided by a trusted partner
    • Compliant with 4G (LTE) / NB-IOT / CAT–M networks and 5G SA with USIM SUCI calculation support
    • Network access applications supported: USIM / ISIM
    • Secure element access control (ARF / PKCS#15)
    • OTA capability over SMS, CAT-TP and HTTPS (including DNS)
    • Multi-Interfaces able to combine eSIM + eSE
    • Up to 512 KB of nonvolatile memory available for MNO profiles
    • Up to 20 KB of volatile memory available
  • Hardware
    • Product available on ST33K1M5M
    • ST33 product based on a 32-bit Arm®
      Cortex®-M35P CPU core
    • Supply voltage: Supply voltage ranges: 1.8 V, 3 V
    • Asynchronous serial I/O port ISO/IEC 7816-3 compatible (T=0 protocol)
    • Serial peripheral interface or I²C, depending on packages
    • Industrial qualification (JEDEC JESD47)
    • Operating temperature: -40°C to +105°C
    • Common Criteria EAL6+
  • ECOPACK-compliant packages
    • Card plugin 2FF, 3FF, or 4FF
    • VFDFPN8 5 × 6 mm, wettable flank (MFF2)
    • WLCSP24
  • Security
    • Symmetric cryptography DES / 3DES / AES
    • Asymmetric cryptography RSA (up to 2048 bits)
    • HTTPS remote management TLS v1.0, v1.1 and v1.2
    • Elliptic curve cryptography (up to 521 bits) including preloaded curve NIST P-256 and brainpoolP256r1
    • Authentication algorithm: MILENAGE and TUAK
  • Software standard compliancy
    • GSMA SGP.32 v1.2
    • TCA interoperable profile v3.3.1
    • Java® Card v3.0.5 Classic
    • GlobalPlatform® card specification v2.3, including amendments B, C, D, F, and H
    • GlobalPlatform® enhancement with SCP11 ELF upgrade
    • OS update mechanism
    • ETSI and 3GPP release 17 (API release 16)
    • Power-saving features (PSM and eDRX) defined by ETSI release 17
  • Certifications
    • GSMA certificate: GSMA-CB-SM-RSP00173-01
    • Global Platform certificates: GP_QC_0764