ST60A3H0C1CC7XT3

ST60A3H0C1CC7XT3

Active

ST60A3H0C1CC7XY4

60 GHz V-band contactless connectivity transceiver with eUSB2, UART, GPIO, or I2C tunneling

Operating Temp Min Celsius-20.0
Operating Temp Max Celsius85.0
ECCN US5A991.b.6.b
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameVFBGA 30 2.2X2.6X0.8 P 0.4 mm

The ST60A3H0 is an RF millimeter-wave transceiver product operating in the 60 GHz V-band from 60 GHz to 61 GHz. The ST60A3H0 has a miniature form factor, optimized bill of materials, and low-power operation. The ST60A3H0 is a high-speed RF transceiver compliant with eUSB2, UART, and I²C...
Read More

Key features
  • 60 GHz V-Band transceiver for short range contactless connectivity up to 480 Mbit/s
  • Compact solution integrating full RF transceiver operating in Half-Duplex mode
  • RF operational bandwidth: From 60 GHz to 61 GHz
  • 34 dB typical total link budget
  • eUSB2, UART, GPIO, or I²C RF tunneling
  • Single 1.8 V supply or dual supply 1.8 V (analog/RF) and 1.2 V (digital/GPIO)
  • Low power consumption (typical values with single 1.8 V supply):
    • eUSB2 Rx/Tx - 110/130 mW
    • UART/GPIO/I2C - 90 mW
    • Standby - 23 μW
  • 50 Ω single-ended nominal RF input/output impedance with recommended PCB transition
  • Optimized BOM without external matching network and clock references. A reference clock may be used at one end of the RF link to comply with specific regional regulation
  • Package: VFBGA 2.2 mm x 2.6 mm x 0.8 mm, 30 balls, 5x6 array, 0.4 mm pitch
Out of Stock
Operating Temp Min Celsius-20.0
Operating Temp Max Celsius85.0
ECCN US5A991.b.6.b
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameVFBGA 30 2.2X2.6X0.8 P 0.4 mm

The ST60A3H0 is an RF millimeter-wave transceiver product operating in the 60 GHz V-band from 60 GHz to 61 GHz. The ST60A3H0 has a miniature form factor, optimized bill of materials, and low-power operation. The ST60A3H0 is a high-speed RF transceiver compliant with eUSB2, UART, and I²C...
Read More

Key features
  • 60 GHz V-Band transceiver for short range contactless connectivity up to 480 Mbit/s
  • Compact solution integrating full RF transceiver operating in Half-Duplex mode
  • RF operational bandwidth: From 60 GHz to 61 GHz
  • 34 dB typical total link budget
  • eUSB2, UART, GPIO, or I²C RF tunneling
  • Single 1.8 V supply or dual supply 1.8 V (analog/RF) and 1.2 V (digital/GPIO)
  • Low power consumption (typical values with single 1.8 V supply):
    • eUSB2 Rx/Tx - 110/130 mW
    • UART/GPIO/I2C - 90 mW
    • Standby - 23 μW
  • 50 Ω single-ended nominal RF input/output impedance with recommended PCB transition
  • Optimized BOM without external matching network and clock references. A reference clock may be used at one end of the RF link to comply with specific regional regulation
  • Package: VFBGA 2.2 mm x 2.6 mm x 0.8 mm, 30 balls, 5x6 array, 0.4 mm pitch