Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

ST67W611M1A6UTR

ST67W611M1A6UTR

Active

ST67W611M1A6BTR

Low-power Wi-Fi 6 & Bluetooth LE combo coprocessor module

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
Operating Voltage Min Volt2.97
Operating Voltage Max Volt3.63
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameSIP LGA 32L 12.28 X 17.28 X 2.4

This all‑in-one design and capability contribute to reduced costs and enhanced performance, making it an attractive choice for IoT edge devices requiring a single‑chip solution.ST67W611M1 operates as an IoT connectivity transceiver, with an external STM32 host MCU running...
Read More

Key features
  • Module content
    • All-in-one Wi‑Fi®/Bluetooth® LE wireless microcontroller
    • Embedded 40 MHz high-precision crystal
    • All RF components for transmission and reception matching network, including antenna filter
    • Three variants: embedded antenna (-B version), RF connector (-U version), RF pin (-P version)
  • Standard
    • IEEE 802.11b/g/n/ax
    • Bluetooth® LE 5.4
    • Regulatory certifications: CE/RED, UKCA, FCC, IC, JRF/ARIB, ACMA/RSM, RCM, BIS/WPC, NBTC, RoHS, REACH
    • Wi-Fi and Bluetooth LE can run concurrently dynamically
  • Wi-Fi
    • Wi-Fi 6, 2.4 GHz RF transceiverWi-Fi 20/40 MHz bandwidth, 1T1RWi-Fi security WPS/WEP/WPA/WPA2/WPA3
    • STA, SoftAP, concurrent STA + SoftAP
    • Maximum Tx power (11b 1 Mbps): 21 dBm
    • Tx power (HE40 and MCS9): 16 dBm
    • Rx sensitivity (HE40 and MCS9): -67 dBm
    • Application throughput up to 17 Mbps (TCP)
    • LDPC, STBC, beamforming, DL/UL OFDMA, MU-MIMO, target wake time (TWT), spatial reuse (SR), dual carrier modulation (DCM), extended range (ER)
    • A-MPDU, A-MSDU, immediate block ACK, fragmentation, and defragmentation
  • Bluetooth® LE
    • Maximum Tx power: + 10 dBm
    • Rx sensitivity
      • Bluetooth® LE (2 Mbps): -96.5 dBm
      • Bluetooth® LE (1 Mbps): -99 dBm
  • System peripherals
    • SPI
    • UART
  • Security
    • PSA Level 1 certified
    • Security system encryption engine
    • Secure services: Secure boot and FOTA (firmware over-the-air)
  • Voltage
    • Input voltage: 3.3 V
    • I/O voltage: 1.8 V/3.3 V
  • Environmental specifications
    • Temperature:
      • Operating: -40°C ~ +85°C
      • Storage: -40°C ~ +125°C
    • Humidity:
      • Relative: < 90% noncondensing
      • Storage: < 90% noncondensing
  • All packages are ECOPACK2 compliant.
In stock
Quantity $ per unit Savings
1-9$7.412%
10-24$6.4311%
25-99$6.0816%
100-249$5.6123%
250-499$5.2827%
500$4.9232%
Contact sales
$7.41
$7.26
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
Operating Voltage Min Volt2.97
Operating Voltage Max Volt3.63
ECCN US5A992.c
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameSIP LGA 32L 12.28 X 17.28 X 2.4

This all‑in-one design and capability contribute to reduced costs and enhanced performance, making it an attractive choice for IoT edge devices requiring a single‑chip solution.ST67W611M1 operates as an IoT connectivity transceiver, with an external STM32 host MCU running...
Read More

Key features
  • Module content
    • All-in-one Wi‑Fi®/Bluetooth® LE wireless microcontroller
    • Embedded 40 MHz high-precision crystal
    • All RF components for transmission and reception matching network, including antenna filter
    • Three variants: embedded antenna (-B version), RF connector (-U version), RF pin (-P version)
  • Standard
    • IEEE 802.11b/g/n/ax
    • Bluetooth® LE 5.4
    • Regulatory certifications: CE/RED, UKCA, FCC, IC, JRF/ARIB, ACMA/RSM, RCM, BIS/WPC, NBTC, RoHS, REACH
    • Wi-Fi and Bluetooth LE can run concurrently dynamically
  • Wi-Fi
    • Wi-Fi 6, 2.4 GHz RF transceiverWi-Fi 20/40 MHz bandwidth, 1T1RWi-Fi security WPS/WEP/WPA/WPA2/WPA3
    • STA, SoftAP, concurrent STA + SoftAP
    • Maximum Tx power (11b 1 Mbps): 21 dBm
    • Tx power (HE40 and MCS9): 16 dBm
    • Rx sensitivity (HE40 and MCS9): -67 dBm
    • Application throughput up to 17 Mbps (TCP)
    • LDPC, STBC, beamforming, DL/UL OFDMA, MU-MIMO, target wake time (TWT), spatial reuse (SR), dual carrier modulation (DCM), extended range (ER)
    • A-MPDU, A-MSDU, immediate block ACK, fragmentation, and defragmentation
  • Bluetooth® LE
    • Maximum Tx power: + 10 dBm
    • Rx sensitivity
      • Bluetooth® LE (2 Mbps): -96.5 dBm
      • Bluetooth® LE (1 Mbps): -99 dBm
  • System peripherals
    • SPI
    • UART
  • Security
    • PSA Level 1 certified
    • Security system encryption engine
    • Secure services: Secure boot and FOTA (firmware over-the-air)
  • Voltage
    • Input voltage: 3.3 V
    • I/O voltage: 1.8 V/3.3 V
  • Environmental specifications
    • Temperature:
      • Operating: -40°C ~ +85°C
      • Storage: -40°C ~ +125°C
    • Humidity:
      • Relative: < 90% noncondensing
      • Storage: < 90% noncondensing
  • All packages are ECOPACK2 compliant.