Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
24 V input, 170 °C high temperature, 25 mA LDO linear regulator
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 170.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT323-5L |
The ST716 is a high voltage, ultra low quiescent current and low drop linear regulator capable of providing an output current in excess of 25 mA.The device operates over an input voltage range from 2.5 V to 24 V, and is stable with output ceramic capacitors. Fault condition protection includes...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 170.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT323-5L |
The ST716 is a high voltage, ultra low quiescent current and low drop linear regulator capable of providing an output current in excess of 25 mA.The device operates over an input voltage range from 2.5 V to 24 V, and is stable with output ceramic capacitors. Fault condition protection includes...
Read More
|