ST72F32AK1T6 NRND

8-BIT MCU WITH 8K FLASH/ROM, ADC, 4 TIMERS, SPI, SCI INTERFACE
Quantity $ per Unit Savings
1 - 500$3.460%
Contact Sales
Out of stock
$3.46
Parameter NameParameter Value
Supply Voltage Min Volt3.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLQFP 32 7x7x1.4 mm
Key features
  • 1 Analog peripheral (low current coupling) 10-bit ADC with up to 12 robust input ports
  • 2 Communications Interfaces SPI synchronous serial interface SCI asynchronous serial interface
  • Development Tools Full hardware/software development package In-Circuit Testing capability
  • Memories 8K dual voltage High Density Flash (HDFlash) or ROM with read-out protection capability. In-Application Programming and In-Circuit Programming for HDFlash devices 384 bytes RAM HDFlash endurance: 100 cycles, data retention: 40 years at 85˚C
  • Interrupt Management Nested interrupt controller 14 interrupt vectors plus TRAP and RESET 6 external interrupt lines (on 4 vectors)
  • Clock, Reset And Supply Management Clock sources: crystal/ceramic resonator oscillators and bypass for external clock PLL for 2x frequency multiplication Four Power Saving Modes: Halt, Active-Halt, Wait and Slow
  • 4Timers Main Clock Controller with: Real time base, Beep and Clock-out capabilities Configurable watchdog timer Two 16-bit Timers with: 2 input captures, 2 output compares, PWM and pulse generator modes
  • Instruction Set 8-bit Data Manipulation 63 Basic Instructions 17 main Addressing Modes 8 x 8 Unsigned Multiply Instruction
  • Up to 32 I/O Ports 32/24 multifunctional bidirectional I/O lines 22/17 alternate function lines 12/10 high sink outputs