🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Multiple RS-232 drivers and receivers
Supply Voltage Min Volt | 4.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | TSSOP-20 |
The ST75185C contains three drivers and five receivers. The pinout matches the DB9S connector design in order to decrease the part count, reduce the board space required and allow easy interconnection of the UART and serial port connector of IBM PC/ATTM and compatibles. The bipolar circuits and...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.18 | 0% |
10-24 | $0.85 | 28% |
25-99 | $0.77 | 35% |
100-249 | $0.68 | 42% |
250-499 | $0.63 | 47% |
500 | $0.55 | 53% |
500 + |
Contact sales |
Supply Voltage Min Volt | 4.5 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | TSSOP-20 |
The ST75185C contains three drivers and five receivers. The pinout matches the DB9S connector design in order to decrease the part count, reduce the board space required and allow easy interconnection of the UART and serial port connector of IBM PC/ATTM and compatibles. The bipolar circuits and...
Read More
|