📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now

NRND

ST7590T

OFDM Narrowband Power Line Networking System on Chip

ECCN US5A992.c
ECCN EU5A002.a.2
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameTQFP 100 14x14x1.0

ST7590 is the first complete Narrowband OFDM power line communication system-on-chip made using a multi-power technology with state of the art VLSI CMOS lithography. The ST7590 is based on dual core architecture to assure outstanding communication performance with a very high level of flexibility...
Read More

Key features
  • Fully integrated narrow-band power line networking system-on-chip
  • High performing DSP engine with embedded turn-key firmware for Orthogonal frequency division multiplexing (OFDM) modulation, featuring:
    • 96 sub-carriers in CENELEC A band
    • BDPSK, QDPSK, 8DPSK programmable modulations
    • Programmable bit rate up to 128 kbps
    • Convolutional coding and Viterbi decoding
    • Signal to noise ratio and channel quality estimation
    • Full PRIME compliant PHY
  • On chip peripherals:
    • Host controller UART/SPI interface
    • I2C/SPI external data memory interface
    • High speed SRAM controller for optional external SRAM program code execution
    • Watchdog timer
  • On chip 128 bit AES encryption HW block
  • Fully integrated analog front end:
    • ADC and DAC
    • High sensitivity receiver
    • High linearity transmitter with intelligent gain control
  • Fully integrated power line driver
    • Up to 1 Arms, 14 Vpp single ended
    • Configurable active filtering topology
    • Ultra low distortion
    • Embedded temperature sensor
    • Current control
  • 3.3 V or 5 V I/O digital I/O supply
  • Integrated 5 V and 1.8 V linear regulators for AFE and digital core supply
  • 8 V to 18 V line driver power supply
  • Suitable for applications compliant with EN50065 and FCC part 15 specifications
  • -40 °C to +85 °C temperature range
  • QFN48 7x7 (ST7590) and TQFP 100 14x14 (ST7590T) exposed pad package options
In stock
Quantity $ per unit Savings
1-9$12.200%
10-24$11.228%
25-99$10.5514%
100-249$9.2924%
250-499$8.8328%
500$8.6029%
Contact sales
$12.20
$12.20
ECCN US5A992.c
ECCN EU5A002.a.2
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameTQFP 100 14x14x1.0

ST7590 is the first complete Narrowband OFDM power line communication system-on-chip made using a multi-power technology with state of the art VLSI CMOS lithography. The ST7590 is based on dual core architecture to assure outstanding communication performance with a very high level of flexibility...
Read More

Key features
  • Fully integrated narrow-band power line networking system-on-chip
  • High performing DSP engine with embedded turn-key firmware for Orthogonal frequency division multiplexing (OFDM) modulation, featuring:
    • 96 sub-carriers in CENELEC A band
    • BDPSK, QDPSK, 8DPSK programmable modulations
    • Programmable bit rate up to 128 kbps
    • Convolutional coding and Viterbi decoding
    • Signal to noise ratio and channel quality estimation
    • Full PRIME compliant PHY
  • On chip peripherals:
    • Host controller UART/SPI interface
    • I2C/SPI external data memory interface
    • High speed SRAM controller for optional external SRAM program code execution
    • Watchdog timer
  • On chip 128 bit AES encryption HW block
  • Fully integrated analog front end:
    • ADC and DAC
    • High sensitivity receiver
    • High linearity transmitter with intelligent gain control
  • Fully integrated power line driver
    • Up to 1 Arms, 14 Vpp single ended
    • Configurable active filtering topology
    • Ultra low distortion
    • Embedded temperature sensor
    • Current control
  • 3.3 V or 5 V I/O digital I/O supply
  • Integrated 5 V and 1.8 V linear regulators for AFE and digital core supply
  • 8 V to 18 V line driver power supply
  • Suitable for applications compliant with EN50065 and FCC part 15 specifications
  • -40 °C to +85 °C temperature range
  • QFN48 7x7 (ST7590) and TQFP 100 14x14 (ST7590T) exposed pad package options