ST7FLIT15BF1M6

NRND
8-BIT MCU WITH SINGLE VOLTAGE FLASH MEMORY, DATA EEPROM, ADC, 5 TIMERS, SPI
Quantity $ per Unit Savings
1 - 9$3.270%
10 - 99$2.7715%
100 - 249$2.4027%
250 - 499$2.2830%
500$2.0537%
Contact Sales
In stock:
$3.27
Parameter NameParameter Value
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameSO-20
Key features
  • Development Tools Full hardware/software development package DM (Debug Module)
  • Instruction Set 8-bit data manipulation 63 basic instructions with illegal opcode detection 17 main addressing modes 8 x 8 unsigned multiply instructions
  • Analog Comparator
  • Interrupt Management 12 interrupt vectors plus TRAP and RESET 15 external interrupt lines (on 4 vectors)
  • Memories up to 4 Kbytes single voltage extended Flash (XFlash) Program memory with read-out protection, In-Circuit Programming and In-Application programming (ICP and IAP). 10K write/erase cycles guaranteed, data retention: 20 years at 55˚C. 256 bytes RAM 128 bytes data EEPROM with read-out protection. 300K write/erase cycles guaranteed, data retention: 20 years at 55˚C.
  • I/O Ports Up to 17 multifunctional bidirectional I/O lines 7 high sink outputs
  • Clock, Reset and Supply Management Enhanced reset system Enhanced low voltage supervisor (LVD) for main supply and an auxiliary voltage detector (AVD) with interrupt capability for implementing safe power-down procedures Clock sources: Internal 1% RC oscillator (on ST7FLITE15B and ST7FLITE19B), crystal/ceramic resonator or external clock Internal 32-MHz input clock for Auto-reload timer Optional x4 or x8 PLL for 4 or 8 MHz internal clock Five Power Saving Modes: Halt, Active-Halt, Auto Wake-up from Halt, Wait and Slow
  • Communication Interface SPI synchronous serial interface
  • A/D Converter 7 input channels Fixed gain Op-amp 13-bit precision for 0 to 430 mV (@ 5V VDD) 10-bit precision for 430 mV to 5V (@ 5V VDD)
  • 5 Timers Configurable watchdog timer Two 8-bit Lite Timers with prescaler, 1 realtime base and 1 input capture Two 12-bit Auto-reload Timers with 4 PWM outputs, 1 input capture, 4 output compare and one pulse functions