ST7FLITE02Y0M6 NRND

8-BIT MCU WITH SINGLE VOLTAGE FLASH MEMORY, DATA EEPROM, ADC, TIMERS, SPI
Quantity $ per Unit Savings
1 - 9$2.520%
10 - 99$2.1415%
100 - 249$1.8128%
250 - 499$1.7332%
500$1.4742%
Contact Sales
In stock:
$2.52
Parameter NameParameter Value
Supply Voltage Min Volt2.4
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSO-16
Key features
  • A/D Converter 8-bit resolution for 0 to VDD Fixed gain Op-amp for 11-bit resolution in 0 to 250 mV range (@ 5V VDD) 5 input channels
  • 1 Communication Interface SPI synchronous serial interface
  • Development Tools Full hardware/software development package
  • Memories 1K or 1.5 Kbytes single voltage Flash Program memory with read-out protection, In-Circuit and In-Application Programming (ICP and IAP). 10 K write/erase cycles guaranteed, data retention: 20 years at 55˚C. 128 bytes RAM. 128 bytes data EEPROM with read-out protection. 300K write/erase cycles guaranteed, data retention: 20 years at 55˚C.
  • Interrupt Management 10 interrupt vectors plus TRAP and RESET 4 external interrupt lines (on 4 vectors)
  • Clock, Reset and Supply Management 3-level low voltage supervisor (LVD) and auxiliary voltage detector (AVD) for safe power- on/off procedures Clock sources: internal 1MHz RC 1% oscillator or external clock PLL x4 or x8 for 4 or 8 MHz internal clock Four Power Saving Modes: Halt, Active-Halt, Wait and Slow
  • 2 Timers One 8-bit Lite Timer (LT) with prescaler including: watchdog, 1 realtime base and 1 input capture. One 12-bit Auto-reload Timer (AT) with output compare function and PWM
  • Instruction Set 8-bit data manipulation 63 basic instructions with illegal opcode detection 17 main addressing modes 8 x 8 unsigned multiply instruction
  • I/O Ports 13 multifunctional bidirectional I/O lines 9 alternate function lines 6 high sink outputs