ST7FLITE29F2M6

NRND
8-BIT MCU WITH SINGLE VOLTAGE FLASH MEMORY, DATA EEPROM, ADC, TIMERS, SPI
Quantity $ per Unit Savings
1 - 9$4.680%
10 - 99$3.9815%
100 - 249$3.4526%
250 - 499$3.2730%
500$2.9337%
Contact Sales
In stock:
$4.68
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt2.4
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameSO-20
Key features
  • Memories
    • 8 Kbytes single voltage Flash Program memory with Read-out protection
    • In-circuit programming and in-application programming (ICP and IAP)
    • 10K write/erase cycles guaranteed
    • Data retention: 20 years at 55 °C
    • Temperature ranges:
    • -40 °C to +85 °C
    • -40 °C to +105 °C
    • 384 bytes RAM
  • Clock, reset and supply management
    • Enhanced reset system
    • Enhanced low voltage supervisor (LVD) for main supply and an auxiliary voltage detector (AVD) with interrupt capability for implementing safe power-down procedures
    • Clock sources: internal 1% RC oscillator, crystal/ceramic resonator or external clock
    • Internal 32-MHz input clock for auto-reload timer
    • Optional x4 or x8 PLL for 4 or 8 MHz internal clock
    • Five power saving modes: Halt, Active-halt, Wait and Slow, Auto-wakeup from Halt
  • I/O ports
    • Up to 15 multifunctional bidirectional I/O lines
    • 7 high sink outputs
  • 4 timers
    • Configurable watchdog timer
    • Two 8-bit Lite timers with prescaler
    • 1 real-time base and 1 input capture
    • One 12-bit auto-reload timer with 4 PWM outputs, input capture and output compare functions
  • 1 communication interface
    • SPI synchronous serial interface.
  • Interrupt management
    • 10 interrupt vectors plus TRAP and RESET
    • 15 external interrupt lines (on 4 vectors)
  • A/D converter
    • 7 input channels
    • Fixed gain op-amp
    • 13-bit resolution for 0 to 430 mV (@ 5 V VDD)
    • 10-bit resolution for 430 mV to 5 V (@ 5 V VDD)
  • Instruction set
    • 8-bit data manipulation
    • 63 basic instructions with illegal opcode detection
    • 17 main addressing modes
    • 8 x 8 unsigned multiply instructions
  • Development tools
    • Full hardware/software development package
    • DM (debug modu