ST7FLITE39F2M6

NRND

8-BIT MICROCONTROLLER WITH SINGLE VOLTAGE FLASH, DATA EEPROM, ADC, TIMERS, SPI, LINSCI

Quantity $ per Unit Savings
1 - 9$4.880%
10 - 24$4.3910%
25 - 99$4.1515%
100 - 249$3.6026%
250 - 499$3.4130%
500$3.0637%
Contact Sales
In stock
$4.88
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameSO-20
Key features
  • A/D Converter 7 input channels 10-bit resolution
  • Interrupt Management 10 interrupt vectors plus TRAP and RESET 12 external interrupt lines (on 4 vectors)
  • Development Tools Full hardware/software development package DM (Debug module)
  • Memories 8 Kbytes program memory: single voltage extended Flash (XFlash) Program memory with read-out protection, In-Circuit Programming and In-Application programming (ICP and IAP), data retention: 20 years at 55˚C. 384 bytes RAM 256 bytes data EEPROM with read-out protection. 300K write/erase cycles guaranteed, data retention: 20 years at 55˚C.
  • I/O Ports Up to 15 multifunctional bidirectional I/O lines 7 high sink outputs
  • Clock, Reset and Supply Management Enhanced reset system Enhanced low voltage supervisor (LVD) for main supply and an auxiliary voltage detector (AVD) with interrupt capability for implementing safe power-down procedures Clock sources: Internal RC 1% oscillator, crystal/ceramic resonator or external clock Optional x4 or x8 PLL for 4 or 8 MHz internal clock Five Power Saving Modes: Halt, Active-Halt, Wait and Slow, Auto Wake Up From Halt
  • 2 Communication Interfaces Master/slave LINSCI™ asynchronous serial interface SPI synchronous serial interface
  • Instruction Set 8-bit data manipulation63 basic instructions with illegal opcode detection17 main addressing modes8 x 8 unsigned multiply instructions
  • 5 Timers Configurable Watchdog Timer Two 8-bit Lite Timers with prescaler, 1 realtime base and 1 input capture Two 12-bit Auto-reload Timers with 4 PWM outputs, input capture and output compare functions