ST7FMC2S4T6 NRND

8-BIT MCU WITH NESTED INTERRUPTS, FLASH, 10-BIT ADC, 5 TIMERS, SPI, LINSCI(TM)
Quantity $ per Unit Savings
1 - 9$6.680%
10 - 24$6.0410%
25 - 99$5.7514%
100 - 249$5.0025%
250 - 499$4.7729%
500$4.3535%
Contact Sales
In stock:
$6.68
Parameter NameParameter Value
Supply Voltage Min Volt4.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameLQFP 44 10x10x1.4 mm
Key features
  • Instruction set 8-bit Data Manipulation 63 Basic Instructions with illegal opcode detection 17 main Addressing Modes 8 x 8 Unsigned Multiply Instruction True Bit Manipulation
  • In-circuit Debug
  • Development tools Full hardware/software development package
  • Brushless motor control peripheral 6 high sink PWM output channels for sinewave or trapezoidal inverter control Motor safety including asynchronous emergency stop and write-once registers 4 analog inputs for rotor position detection (sensorless/hall/tacho/encoder) Permanent magnet motor coprocessor including multiplier, programmable filters, blanking windows and event counters Operational amplifier and comparator for current/voltage mode regulation and limitation
  • 2 Communication interfaces SPI synchronous serial interface LINSCI asynchronous serial interface
  • Memories 8K to 60K dual voltage FLASH Program memory or ROM with read-out protection capability, In-Application Programming and In-Circuit Programming. 384 to 1.5K RAM HDFlash endurance: 100 cycles, data retention: 40 years at 85˚C
  • Interrupt management Nested interrupt controller 14 interrupt vectors plus TRAP and RESET MCES top level interrupt pin 16 external interrupt lines (on 3 vectors)
  • Clock, reset and supply management Enhanced reset system Enhanced low voltage supervisor (LVD) for main supply and auxiliary voltage detector (AVD) with interrupt capability Clock sources: crystal/ceramic resonator oscillators and by-pass for external clock, clock security system. Four power saving modes: Halt, Active-Halt, Wait and Slow
  • 5 Timers Main Clock Controller with: Real time base, Beep and Clock-out capabilities Configurable window watchdog timer Two 16-bit timers with: 2 input captures, 2 output compares, external clock input, PWM and pulse generator modes 8-bit PWM Auto-Reload timer with: 2 input captures, 4 PWM outputs, output compare and time base interrupt, externa