Active
Smartcard interface
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 6.5 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | TSSOP-20 |
The ST8024L is a complete low-cost analog interface for asynchronous Class A, B, and C smartcards. It can be placed between the card and the microcontroller with few external components to perform all supply protection and control functions. The ST8024LCDR and ST8024LCTR are compatible with the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.55 | 0% |
| 10-24 | $2.41 | 32% |
| 25-99 | $2.23 | 37% |
| 100-249 | $1.94 | 45% |
| 250-499 | $1.82 | 49% |
| 500 | $1.59 | 55% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 6.5 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | TSSOP-20 |
The ST8024L is a complete low-cost analog interface for asynchronous Class A, B, and C smartcards. It can be placed between the card and the microcontroller with few external components to perform all supply protection and control functions. The ST8024LCDR and ST8024LCTR are compatible with the...
Read More
|