Active
16-pin smartcard interfaces
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 6.5 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-16 |
The ST8034T/ST8034AT/ST8034P/ST8034C devices are complete low-cost analog interfaces for asynchronous and synchronous smartcards operating at a supply voltage of 5 V or 3 V (or even 1.8 V in the case of ST8034P).The ST8034T/ST8034AT/ST8034P/ST8034C devices can be placed between the card and the...
Read More
|
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 6.5 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-16 |
The ST8034T/ST8034AT/ST8034P/ST8034C devices are complete low-cost analog interfaces for asynchronous and synchronous smartcards operating at a supply voltage of 5 V or 3 V (or even 1.8 V in the case of ST8034P).The ST8034T/ST8034AT/ST8034P/ST8034C devices can be placed between the card and the...
Read More
|