📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
24-pin smartcard interfaces
Supply Voltage Min Volt | 4.0 |
Supply Voltage Max Volt | 6.5 |
Operating Temp Min Celsius | -25.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | HVQFN24 4x4x0-85 |
The ST8034HN and ST8034HC devices are complete low-cost analog interfaces for asynchronous and synchronous smartcards operating at a supply voltage of 5 V, 3 V or 1.8 V. The ST8034HN and ST8034HC devices can be placed between the card and the microcontroller to provide all supply, protection,...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.52 | 0% |
10-99 | $0.85 | 66% |
100-499 | $0.58 | 77% |
500 | $0.55 | 78% |
500 + |
Contact sales |
Supply Voltage Min Volt | 4.0 |
Supply Voltage Max Volt | 6.5 |
Operating Temp Min Celsius | -25.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | HVQFN24 4x4x0-85 |
The ST8034HN and ST8034HC devices are complete low-cost analog interfaces for asynchronous and synchronous smartcards operating at a supply voltage of 5 V, 3 V or 1.8 V. The ST8034HN and ST8034HC devices can be placed between the card and the microcontroller to provide all supply, protection,...
Read More
|