Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!
🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!
Active
Free
16-pin smartcard interfaces
Supply Voltage Min Volt | 4.0 |
Supply Voltage Max Volt | 6.5 |
Operating Temp Min Celsius | -25.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | VFQFPN 16 3x3x0.8 |
The ST8034T/ST8034AT/ST8034P/ST8034C devices are complete low-cost analog interfaces for asynchronous and synchronous smartcards operating at a supply voltage of 5 V or 3 V (or even 1.8 V in the case of ST8034P).The ST8034T/ST8034AT/ST8034P/ST8034C devices can be placed between the card and the...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.53 | 0% |
10-24 | $1.13 | 26% |
25-99 | $1.02 | 33% |
100-249 | $0.90 | 41% |
250-499 | $0.85 | 45% |
500 | $0.82 | 47% |
500 + |
Contact sales |
Supply Voltage Min Volt | 4.0 |
Supply Voltage Max Volt | 6.5 |
Operating Temp Min Celsius | -25.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | VFQFPN 16 3x3x0.8 |
The ST8034T/ST8034AT/ST8034P/ST8034C devices are complete low-cost analog interfaces for asynchronous and synchronous smartcards operating at a supply voltage of 5 V or 3 V (or even 1.8 V in the case of ST8034P).The ST8034T/ST8034AT/ST8034P/ST8034C devices can be placed between the card and the...
Read More
|