Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Meters and more programmable power line communication modem System on Chip
| ECCN US | 5A992.c |
| ECCN EU | 5A002.a.2 |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 56 7x7x1.0 |
The ST85MM is a fully programmable power line communication (PLC) modem System on Chip (SoC), able to run any PLC protocol in the frequency band up to 500 kHz.The device architecture has been designed to target CENELEC EN50065, FCC and ARIB compliant applications supporting major PLC protocol...
Read More
|
| ECCN US | 5A992.c |
| ECCN EU | 5A002.a.2 |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 56 7x7x1.0 |
The ST85MM is a fully programmable power line communication (PLC) modem System on Chip (SoC), able to run any PLC protocol in the frequency band up to 500 kHz.The device architecture has been designed to target CENELEC EN50065, FCC and ARIB compliant applications supporting major PLC protocol...
Read More
|