Active
NB-IoT industrial module series with GNSS capability
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 5A002.a.2 |
| ECCN EU | 5A002.a.2 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SMD MODULE |
The ST87M01 is a high-performance, fully programmable, ultra-compact, and low-power LTE Cat NB2 NB-IoT industrial module series, offering comprehensive worldwide band coverage and advanced security features. Designed to meet diverse application requirements, the ST87M01 family provides multiple...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | 5A002.a.2 |
| ECCN EU | 5A002.a.2 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SMD MODULE |
The ST87M01 is a high-performance, fully programmable, ultra-compact, and low-power LTE Cat NB2 NB-IoT industrial module series, offering comprehensive worldwide band coverage and advanced security features. Designed to meet diverse application requirements, the ST87M01 family provides multiple...
Read More
|